The Teseo platform is a high-sensitivity standalone GPS solution ideal for consumer, handheld, PND (portable navigation), in-vehicle navigation and telematics systems.
The chipset consists of the STA2058 GPS baseband, embedded-Flash device, plus the STA5620 RF front-end.
It combines an ARM7TDMI™ 32-bit microcontroller and a high-performance GPS engine (HPGPS) with a wide range of peripherals (48 GPIOs, 4 UARTs, 2 SPIs, 2 I2Cs, 1 USB, 2 CANs, and 4-channel ADC).
The embedded Flash memory enables the equipment manufacturer to load the entire GPS software (including tracking, acquisition, navigation and data output) after customizing interfaces to particular needs.
A standard GPS library is available from ST.
Already available in LQFP64 or BGA144 ST proprietary packages,
Teseo will also be available in a multi-chip module (STA8058)
with the companion RF front-end STA5620.
Teseo devices are automotive
grade compliant (AEC-Q100).