Company
ST Home | Sensors | Motion Sensors (MEMS) | Evaluation Boards

Motion Sensors (MEMS)
Evaluation Boards

EK302ALx
 
EK302ALx

The EK302ALx helps you evaluate the LIS302ALB or LIS302ALK 3-axis analog-output low-power linear accelerometers.

The kit implements a typical application which enables you to measure the acceleration data at the analog output of the LIS302ALB or LIS302ALK.

 


EK302AL Evaluation Kit | Schematic | Gerber File | View Layout
Datasheet: LIS302ALB | LIS302ALK
 
EK302DL

EK302DL

The EK302DL helps you evaluate the LIS302DL 3-Axis - ±2g/±8g digital-output low-power linear accelerometer.

The kit implements a typical application which enables you to measure the acceleration data sensed by the LIS302DL product.

In details, the signals measured by the sensor are read by the ST7 microcontroller mounted on the board and sent to a PC for further processing via USB link.

Order Code: STEVAL-MKI006V1


EK302DL Evaluation Kit | About EK302DL Evaluation kit | Schematic
Gerber File | View Layout | Application Note
Datasheet: LIS302DL

EK3LV02DL

EK3LV02DL The EK3LV02DL will help you in evaluating the LIS3LV02DL 3-Axis - ±2g/±6g Digital Output Low Voltage Linear Accelerometer in LGA package.

The kit implements a typical application which enables the user to acquire the acceleration data sensed by the LIS3LV02DL product.

In details, the signal measured by the sensor are read by the microcontroller of the ST7 family mounted on the board and they are sent to a PC for further processing via USB link.


EK3LV02DL Evaluation Kit | About EK3LV02DL Evaluation kit | Schematic
Gerber File | View Layout |Application Note
Datasheets: LIS3LV02DL

EK3LV02DQ

LIS3LV02DQ

The EK3LV02DQ will help you in evaluating the LIS3LV02DQ 3-Axis - ±2g/±6g Digital Output Low Voltage Linear Accelerometer.

The kit implements a typical application which enables the user to acquire the acceleration data sensed by the LIS3LV02DQ product.

In details, the signal measured by the sensor are read by the microcontroller of the ST7 family mounted on the board and they are sent to a PC for further processing via USB link.

Order Code: STEVAL-MKI004V1


EK3LV02DQ Evaluation Kit | About EK3LV02DQ Evaluation kit | Schematic
Gerber File | View Layout | Application Note
Datasheets: LIS3LV02DQ 


EK3L02AL

EK3L02AL

The EK3L02AL will help you in evaluating the LIS3L02AL or the LIS3L06AL accelerometers in LGA package with analog output. It implements a typical application composed by the accelerometer and the rail to rail precision buffer TS924. The supply voltage is generated through a LE33 voltage regulator. It manages the correct power supply allowed by the LIS3L02AL product.

All parts on board of the EK3L02AL evaluation kit are STMicroelectronics components.

Order code: STEVAL-MKI012V1




 
EK3L02AQ3

EK3L02AQ3


The EK3L02AQ3 will help you in evaluating the LIS3L02AQ3 MEMS accelerometers in QFN package with the analog output. It implements a typical application composed by the accelerometer and the Rail to Rail precision Buffer TS924. The Supply voltage is generated through a LE33 voltage regulator, it manages the correct power supply allowed by the LIS3L02AQ3 product.

All parts on board of the EK3L02AQ3 evaluation kit are STMicroelectronics components.
 


EK3L02AS4

EK3L02AS4

The EK3L02AS4 will help you in evaluating the LIS3L02AS4 MEMS accelerometers in SO24 package with the analog output. It implements a typical application composed by the accelerometer and the Rail to Rail precision Buffer TS924. The Supply voltage is generated through a LE30 voltage regulator, it manages the correct power supply allowed by the LIS3L02AS4 product.

All parts on board of the EK3L02AS4 evaluation kit are STMicroelectronics components.

Order Code: STEVAL-MKI001V1
Schematic | Gerber file | View Layout
Datasheets: LIS3L02AS4