Company
ST Home | Sensors and MEMS | Motion Sensors (MEMS) | MEMS gyroscopes

New family of multi-axis MEMS gyroscopes

ST offers a complete portfolio of single, dual and tri-axis gyroscopes with wide full-scale range (from 30 to 6000°/s) in ultra-compact LGA packages. The innovatively designed sensors can provide two separate outputs for each axis at the same time – an unamplified output value for general detection of angular motion and a 4x amplification for high-resolution measurements that enhances design flexibility and the user experience.
Embedded power-down mode enables very low power consumption that combined with the innovative sleep mode guarantees fast turn-on-time for efficient power cycling.

gyroscopes
 
Key features
Single-axis (yaw), two-axis (pitch and roll, pitch and yaw) and three-axis (pitch, roll and yaw) gyroscopes
Complete range of full scale available (30°/s to 6000°/s)
Ultra stable over temperature
Low noise level (0.01dps/√Hz)
Amplified and unamplified outputs concurrently available
Extended power supply range (2.7 to 3.6 V)
Absolute angular rate output
Internal low-pass filter
Embedded self test

Embedded power-down

Sleep mode

High shock survivability
 
New products

LYPR540AH: 3-axis analog gyroscope

 
Key Products
 
Applications
Gaming
Image stabilization in cameras and camcorders
Pointing devices for smart user interfaces
Enhanced GPS and dead reckoning solutions
Motion control in robotics
 
Product brochures and selectors
Product brochures and selectors for sensors
 
Related information

Webseminar: "MEMS Gyroscopes: Their main applications, internal structure, working principles"