The AIS326DQ is the first Automotive-qualified low-g accelerometer addressing non-safety applications.
This efficient and high-performance device is a robust motion sensor that measures accelerations of up to +/-2g or +/-6g in all 3 axes and can survive to shocks up to 10000g. Powered by a single 3.3V supply, it is able to communicate via a SPI digital interface with common microcontrollers.
The extended temperature range from -40°C to 105°C allows the usage of the sensor inside the cabin and inside modules that have self heating components.