| 3-axis, high performance ± 2g/± 6g
ultra-compact linear accelerometer |
|
| |
| Datasheet |
| LIS344ALH |
3-axis, high performance
± 2g/± 6g ultra-compact linear accelerometer |
|
| |
| Orderable Products |
| Device |
Package |
Packing Type |
| LIS344ALH |
LGA-16 4x4x1.5 mm3 |
Tray |
| LIS344ALHTR |
LGA-16 4x4x1.5 mm3 |
Tape and Reel |
|
|
| |
| Applications |
| Consumer: |
 |
user interface |
 |
smart gaming |
 |
data damage prevention |
 |
motion activated functions |
 |
system power saving |
 |
position/orientation based functions |
| Industrial: |
 |
motion detection |
 |
vibration monitoring and compensation |
|
|
| Features / Description |
| Features |
 |
2.4 V to 3.6 V single supply operation |
 |
±2 g / ±6 g user selectable full-scale |
 |
Low power consumption |
 |
Output voltage, offset and sensitivity are ratiometric to
the supply voltage |
 |
Factory trimmed device sensitivity and offset |
 |
Embedded self test |
 |
RoHS/ECOPACK® compliant |
 |
High shock survivability ( 10000 g ) |
|
| Description |
Due to its full-scale range selectable up ±6g, the
LIS344ALH linear accelerometer is ideal for those applications
where high acceleration is expected. The device analog outputs
provide direct measurements to external circuitry, and allow
designers to optimize external filtering and analog/digital
conversion.
The 4 x 4 x 1.5mm 16-pin LGA package uses ST’s ECOPACK®
RoHS-compliant lead-free technology. |
|
|
|
| |
|