| Single-axis analog and digital output yaw rate gyroscope |
|
| |
| Datasheet |
| LY530AL |
single-axis analog and digital output yaw rate gyroscope |
|
| |
| Orderable Products |
| Device |
Package |
Packing Type |
| LY530AL |
LGA-16 5 x 5 x 1.5 mm |
Tray |
| LY530ALTR |
LGA-16 5 x 5 x 1.5 mm |
Tape and Reel |
|
| |
|
| Applications |
| Consumer: |
 |
user interface |
 |
gaming and virtual reality input devices |
 |
image stabilization for digital video and digital camera |
 |
motion activated functions |
 |
gps navigation systems |
 |
position/orientation based functions |
| Industrial: |
 |
motion detection |
 |
appliances and robotics |
|
|
| |
| Features / Description |
| Features |
 |
2.7 V to 3.6 V single supply operation |
 |
Low power consumption |
 |
Embedded power-down |
 |
±300°/sec Full Scale
|
 |
Absolute analog rate output |
 |
I2C/SPI digital output interface |
 |
Integrated low-pass filters |
 |
Additional high pass filter for digital output |
 |
Embedded self-test |
 |
High shock survivability |
 |
ECOPACK® RoHS and “Green” compliant |
|
| Description |
| The LY530AL single-axis yaw gyroscope provides a choice of analog or digital absolute angular-rate outputs. LY530AL has a full scale of ±300 °/s and is capable of measuring rates with a -3 dB bandwidth up to 88 Hz, for the analog output, and 1kHz of output data rate for the digital output.
Measuring 5 x 5 x 1.5 mm, the 16-pin LGA device also has a power-down pin to maximize overall system efficiency ensuring very low power consumption. |
|
| |