Company
ST Home | Product Technologies | System-on-Chip

System-on-Chip

System-on-chip technology is the ability to place multiple function "systems" on a single silicon chip, cutting development cycle while increasing product functionality, performance and quality. Even if the semiconductor industry achieved increasing levels of integration, the success of this double integration -- processes and functions -- involves more capabilities than originally expected.

STMicroelectronics is a leader in system-on-chip technology thanks to an unrivalled combination of silicon and system expertise, manufacturing strength, wide IP portfolio and strategic partners.
System-on-Chip

The manufacturing strength of ST, technology and process know-how are combined to minimize time-to-volume. ST offers a complete solution that takes you from design right through to production. This solution integrates pre-characterised semicustom libraries, a wide package portfolio running from fine-pitch BGA as well as ultra-small leadless packages, a high performance BiCMOS process Silicon-Germanium HBT which marries the advantages of SiGe -- speed, low noise and low power consumption -- with state-of-the art CMOS in a high volume manufacturing structure.
 
Cores & IP portfolio
Process & Libraries
 
Applications

Analog & Mixed signal IPs for Mobile Systems
ST analog & mixed signal IP portfoglio for Mobile Systems includes digital libraries with RAM and ROM generators, state-of-the-art power management cells, linear regulators, charge-pump converters, switched mode power supplies, battery charging controller, audio front-end and radio to baseband interfaces.
Analog & Mixed Signal IPs for Mobile Systems


RF IPs for Mobile Systems

ST offers a portfolio of RF IP cells to address most transceiver functions in all major wireless communications standards -- GSM, IS95, IS136 and W-CDMA standards. These cells are aimed at accelerating RF IC developments and are designed for integration into RF IC's on ST's RF technologies.
RF IPs for Mobile Systems
 
Product News