ST Life.augmented

LIS3DSH

MEMS digital output motion sensor: ultra low-power high performance 3-axes nano accelerometer
  • active 活性

The LIS3DSH is an ultra low-power high performance three-axis linear accelerometer belonging to the “nano” family with embedded state machine that can be programmed to implement autonomous applications.

The LIS3DSH has dynamically selectable full scales of ±2g/±4g/±6g/±8g/±16g and it is capable of measuring accelerations with output data rates from 3.125 Hz to 1.6 kHz.

The self-test capability allows the user to check the functioning of the sensor in the final application.

The device can be configured to generate interrupt signals activated by user defined motion patterns.

The LIS3DSH has an integrated first in, first out (FIFO) buffer allowing the user to store data for host processor intervention reduction.

The LIS3DSH is available in a small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

pdf 下载 数据表

Key Features

  • Wide supply voltage, 1.71 V to 3.6 V
  • Independent IOs supply (1.8 V) and supply voltage compatible
  • Ultra low-power consumption
  • ±2g/±4g/±6g/±8g/±16g dynamically selectable full-scale
  • I2C/SPI digital output interface
  • 16-bit data output
  • Programmable embedded state machines
  • Embedded temperature sensor
  • Embedded self-test
  • Embedded FIFO
  • 10000 g high shock survivability
  • ECOPACK® RoHS and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8721: MEMS digital output motion sensor ultra low-power high performance three-axis “nano” accelerometer
1.0 1,105 KB

Application Notes

描述 版本 大小
pdf
AN2328: HID device coding example
1.1 54 KB
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0018: Linear accelerometers in LGA package surface mounting guidelines
2.0 185 KB
pdf
TN0019: MEMS in QFPN package surface mounting guidelines
2.2 224 KB

User Manual

描述 版本 大小
pdf
UM1572: STEVAL-IPE020V1: ST energy meter application based on the Android platform
1.0 2,675 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI134V1 LIS3DSH adapter board for standard DIL24 socket
STSW-MEMS006 Platform-independent device driver for LIS3DH
STSW-MEMS024 LIS3DSH Linux OS device driver
iNEMOENgine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_LI3 LI3 engine LITE - source code
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent

Publications and Collaterals

Flyer

描述 版本 大小
pdf
3-axis digital accelerometers for smarter, easier-to-use and energy-efficient portable devices
1.0.0 1,601 KB

Brochure

描述 版本 大小
pdf
MEMS motion sensors
1,905 KB
pdf
Peripheral semiconductors for set-top box applications
634 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LIS3DSHActiveLLGA 16 3x3x1.0Tray_-Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA29002940
RUTRONIKOrder nowEUROPE1816490
Ecopack2PDF
XML
LIS3DSHTRActiveLLGA 16 3x3x1.0Tape And Reel_-Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE39261
MOUSEROrder nowWORLDWIDE54601
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback