ST Life.augmented
sense_power

600-650V IGBTs

ST’s 600 to 650 V IGBTs supply a maximum collector current ranging from 3 A up to 150 A for applications with an operating frequency of up to 100 kHz. Versions are also available with a tailored built-in anti-parallel diode for design optimization. This voltage range is achieved with ST’s proprietary standard punch-through PowerMESH technology and the newly introduced trench-gate field-stop technology.

Target applications for these 600 to 650 V IGBTs include home appliances, induction heating, photovoltaics, UPS, welding and lighting. The available package options are D2PAK, DPAK, ISOTOP, Max247, TO-220, TO-220FP, TO-247, TO-247 long leads, TO-3PF.

650 V IGBT HB series

Leveraging the advanced proprietary trench gate field-stop (TGFS) structure, ST’s HB series of 650 V IGBTs combine a very low saturation voltage (down to 1.6 V) with a minimal collector current turn-off tail and a maximum operating temperature of 175°C, enhancing the efficiency of high-frequency applications such as solar inverters, welders, UPS and PFC. Tight control over parameters combined with a positive VCE(sat) derating enables safe paralleling of multiple IGBTs for higher power requirements and design simplification.
Feedback Form
Customer Feedback