Company  
ST Home | Microcontrollers

STM32 evaluation boards


STM32 evaluation boards provide complete development platforms for the STM32 Value line, STM32100B-EVAL (128 K), Performance and Access lines, STM3210B-EVAL (128 K) and STM3210E-EVAL (512 K) boards and for the STM32 Connectivity line, STM3210C-EVAL (256 K, USB -OTG Full Speed, Ethernet) board.

They provide cost -effective, flexible and open design solutions ideal for demonstrating device capabilities and rapidly evaluating features and peripherals.
Depending on the model, they include an STM32 microcontroller with a high-performance ARM Cortex™-M3 core, full speed USB 2.0 interface (device or host/OTG), Ethernet, CAN 2.0A/B compliant interface, I²C, SPI, USART with smartcard support and internal SRAM and Flash memory.

The evaluation boards include a complete range of hardware features for evaluating microcontroller performance and starting development of a wide range of applications. Features include a MicroSD card, serial Flash, USB, CAN, I²C, RS232, IrDA, induction motor control connector, TFT color LCD, audio play/record circuit.The STM3210E-EVAL board also includes a wide range of external memory.

The boards feature an industry -standard JTAG connector allowing developers to choose from a wide choice of development tools from third-party tool suppliers. In addition, the STM3210C-EVAL and STM3210E-EVAL boards include a
high-density 20-pin connector so that users can take advantage of tools offering runtime trace.

image_3

Features and benefits
Features
Evaluation board
STM32100B-EVAL STM3210B-EVAL STM3210C-EVAL STM3210E-EVAL
STM32 processor
STM32F100VB (128 K)
STM32F103RB (128 K)
STM32F107VCT (256 K)
STM32F103ZE (512 K)
20-pin JTAG interface connector
Yes
Yes
Yes
Yes
20-pin serial wire debug/viewer connector
No
No
Yes
Yes
USART connector(s)
2
3
1
2
SPI
Yes
Yes
Yes
Yes
I²C
Yes
Yes
Yes
Yes
CAN connector
No
Yes
Yes,2
Yes
USB connector
No
Yes (device only)
Yes, mini AB (device, host, OTG)
Yes (device only)
Ethernet connector
No
No
Yes
No
I²S audio DAC
No
No
Yes
Yes
IrDA
Yes
Yes
Yes
Yes
240x320 TFT color LCD display
2.4''
2.4''
3.2'' touch-screen
2.4''
SD/MMC card connector
1 Gbyte or more
512 Mbytes and more
512 Mbytes
512 Mbytes and more
RTC with backup battery
Yes
Yes
Yes
Yes
External serial Flash
16 Mbytes
8 Mbytes
No
64 or 128 Mbytes
External SRAM
No
No
No
512 Kbytes x 16
External NAND
No
No
No
512 Mbytes or 1 Gbyte
External NOR
No
No
No
128 Mbytes

Ordering information

This evaluation board can be ordered from STMicroelectronics’ sales offices and distributors using the following order code:

STM3210B-EVAL

Documents and supported MCUs
STM3210C-EVAL Documents and supported MCUs
STM3210E-EVAL Documents and supported MCUs
STM32100B-EVAL Documents and supported MCUs

Purchase ST tools

Documentation & Downloads for STM3210E-EVAL
Please click here to access the Documentation & downloads page

Microcontrollers supported by STM3210E-EVAL

STM32F101RCSTM32F103VCSTM32F103VD








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2007-06-08 (941759 reads)

[ Go Back ]