Company  
ST Home | Microcontrollers

STM32 Primer


The STM32 Primer (STM3210B-PRIMER) is a fun, innovative evaluation and development tool package that provides a quick, easy introduction to the features of the STM32 and its powerful ARM Cortex™-M3 core. It plugs directly into a host PC's USB port for in-circuit debugging/programming, and comes with Raisonance's Ride software toolset (Debug up to 32K of code) and the GNU C/C++ compiler (unlimited compiling).

The Primer's STM32 drives ergonomic, MEMS-based controls (navigate by tilting the tool left, right, backward or forward) for fun, easy control of demonstration firmware including graphical user interface and games. The task scheduler firmware and demos provide implementation of low-level functions driving a range of STM32 peripherals, plus features for dynamic loading and management of new applications. All demos (C sources and project) and more future demos are available at www.stm32circle.com.

image_4

image_3

 

Features and Benefits

STM32F103B in 64-pin LQFP package with 128 Kbytes flash program memory and 20 Kbytes SRAM and embedded communication peripherals for USB, CAN, USART, SPI, I2C and LIN

Evaluation features including USB connector, 128x128 color LCD, MEMS sensor, IrDA connector footprint, buzzer, LEDs and push button

Demo applications including GUI, MEMS controls, maze game and more to come at www.stm32circle.com

Software tool set including Ride development environment (debug up to 32K of code) and GNU C/C++ compiler (unlimited compiling)

In-circuit debugging/programming via USB connection (embedded RLink) with host PC

2.4V battery rechargeable via USB connection

 

Ordering Information

The STM32 Primer can be ordered from STMicroelectronics’ sales offices and distributors using the following order code:

STM3210B-PRIMER – STM32 Primer with Raisonance software toolset, preloaded application (GUI, MEMS-based controls, games), CircleOS task scheduler, USB cable and rechargeable battery

Purchase ST tools

 

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development Tools for ARM® core-based microcontrollers (Selection guide, PDF)

 

Documentation & Downloads for STM3210B-PRIMER
Please click here to access the Documentation & downloads page

Microcontrollers supported by STM3210B-PRIMER

STM32F101C6STM32F101C8STM32F101CBSTM32F101R6STM32F101R8
STM32F101RBSTM32F101T6STM32F101T8STM32F101V8STM32F101VB
STM32F103C6STM32F103C8STM32F103CBSTM32F103R6STM32F103R8
STM32F103RBSTM32F103T6STM32F103T8STM32F103V8STM32F103VB








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2007-07-27 (67884 reads)

[ Go Back ]