Company  
ST Home | Microcontrollers

STM32-PerformanceStick


The STM32-PerformanceStick is a complete, low-cost evaluation and development package that provides a fast and easy introduction to the capabilities of ST’s ARM Cortex™-M3 core-based STM32 family of microcontrollers. It is specifically designed to help application designers explore STM32 features and performance characteristics (low power modes, clock controls, wakeup states, etc.), but can also be connected to extension boards with hardware features for evaluation of device peripherals.

The STM32-PerformanceStick includes several sample applications implementing device peripherals (USB, CAN, ADC, ...) and Hitex DashBoard interface that allows users to modify device configuration (power modes, peripheral power, clock, PLL, RTC... etc.) and view the impact on performance indicators and application execution in real time.

The C source code for all sample applications is provided so that users can modify them, and then rebuild and debug the applications.

image_3

The software package includes an unlimited Hitex toolchain tailored to the STM32-PerformanceStick. Software tools include the full version of the TASKING VX C/C++ compiler for ARM for building/rebuilding the applications and Hitex HiTOP5 development environment for code editing, device programming and application debugging.

The STM32-PerformanceStick can be ordered independently with the software toolset, or as part of the Hitex STM32 starter kit, which includes an I/O board for evaluation of a range of STM32 peripherals (USB, CAN, USART, IrDA, etc.).

 
Features and Benefits

STM32 microcontroller with ARM Cortex™-M3 core running at up to 72 MHz, 128 Kbytes Flash and 20Kbytes RAM

DashBoard interface for modifying STM32 parameters and viewing performance indicators

Optional I/O board for peripheral evaluation features such as USB, CAN, USART, IrDA, ...

In-circuit debugging/programming via dedicated USB connection to the host PC

Complete Hitex toolchain: HiTOP5 for programming and debugging, TASKING VX C/C++ compiler for ARM (no code size limit)

C source code for all evaluation applications and libraries including:
- USB mouse
- Vectored interrupt controller and timer
- ADC and I/Os
- CAN monitor and generator
- STM32 library from STMicroelectronics

Full documentation including quick start guide

 
Ordering Information

The STM32-PerformanceStick is available from Hitex and their distributors, or from STMicroelectronics’ sales offices and distributors using the order codes:

STM3210B-PFSTICK – STM32-PerformanceStick with Hitex software tools, DashBoard interface and sample applications

Downloads for software tools, sample application source code, user documentation, FAQs and other information are available on Hitex's STM32-PerformanceStick dedicated web page.

The STM32-PerformanceStick can also be ordered as part of the Hitex STM32 starter kit, which includes an I/O board for evaluation of a range of STM32 peripherals (USB, CAN, USART, IrDA, etc.).

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development Tools for ARM® core-based microcontrollers (Selection guide, PDF)
 

Documentation & Downloads for STM3210B-PFSTICK
Please click here to access the Documentation & downloads page

Microcontrollers supported by STM3210B-PFSTICK

STM32F101C6STM32F101C8STM32F101CBSTM32F101R6STM32F101R8
STM32F101RBSTM32F101T6STM32F101T8STM32F101V8STM32F101VB
STM32F103C6STM32F103C8STM32F103CBSTM32F103R6STM32F103R8
STM32F103RBSTM32F103T6STM32F103T8STM32F103V8STM32F103VB








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2007-08-07 (101450 reads)

[ Go Back ]