Company  
ST Home | Microcontrollers

STR7/9 Starter kits from IAR


IAR KickStart Kits™ are cost effective and complete evaluation and development systems in a single package. They are designed to help you to a flying start by providing all the necessary hardware and software you need to design, implement and test your STR7 and STR9 applications.

The KickStart tool packages include:
• Full-featured evaluation board with target microcontroller
J-Link in-circuit debugger/programmer
Embedded Workbench® for ARM (EWARM)
IAR C/C++ Compiler (output of code up to 32 KBytes)
• Sample projects for a range of device peripherals

Note: For a complete, affordable STR91xF development solution that includes J-Trace for execution trace during debugging, an extended version of EWARM and STR91xF evaluation board, check out the IAR Advanced Development Kit.

image_3
Features and Benefits

Evaluation board: including target microcontroller and a complete range of evaluation features (LEDs, push buttons, switches, potentiometer and peripheral specific interfaces like Ethernet, USB, CAN, I2C, SPI and UART). Evaluation board features for the available kits include:

Features
Starter Kit
STR91X-SK/IAR STR750-SK/IAR STR731-SK/IAR STR730-SK/IAR STR712-SK/IAR STR711-SK/IAR
Included STR9 or STR7
STR912FW4
STR750FV2 STR731FV2 STR730FZ2 STR712FR2 STR711FR2
20-pin JTAG interface connector
Yes
Yes Yes Yes Yes Yes
38-pin trace tool connector
Yes
(footprint)
N/A N/A N/A N/A N/A
Power supply from JLink USB connection
Yes
Yes Yes Yes Yes Yes
Backup power supply
9V button battery
N/A N/A N/A N/A N/A
UART connector(s)
3
3 2 4 2 2
SPI
Yes
Yes Yes Yes Yes Yes
I2C
Yes
Yes Yes Yes Yes Yes
CAN connector
Yes
Yes No Yes Yes No
USB connector
Yes
Yes Yes No No Yes
Ethernet connector
Yes
No No No No No
User LEDs
16
16 2 16 2 2
LCD display
Yes (2x16)
Yes (2x16) Yes (2x16) Yes (2x16) No No
SD/MMC card connector
Yes
Yes No No No No
Potentiometer connected to ADC
Yes
Yes Yes Yes Yes Yes
User push buttons
2
4 2 4 2 2
Reset button
Yes
Yes Yes Yes Yes Yes
Wrap area
Yes
Yes Yes Yes Yes Yes
Motor control connector
Yes
Yes No No No No

J-Link: In-circuit debugger/programmer with USB host interface and industry standard JTAG interface for application board connection

Embedded Workbench® for ARM: Easy-to-use, powerful integrated development environment that seamlessly integrates a complete range software tools in a comprehensive toolkit, recognized for its efficient code generation and unique debugging properties

IAR's C/C++ Compiler: KickStart version allowing output of executables up to 32Kbytes in size

and many additional features including built in Flash loader and numerous useful sample projects covering the full range device peripherals that are based on the proven STR7 and STR9 software libraries.

Ordering Information

The following starter kits can be order from IAR and are available from STMicroelectronics under the ordering code:

STR91X-SK/IAR: starter kit with STR912FW4 device, footprint for trace-tool connector (38-pin), SD/MMC connector, LCD (2x16) and Ethernet, USB, CAN, UART, SPI, I2C, and ADC evaluation features.

Documents & Supported MCUs

STR750-SK/IAR: starter kit includes STR750FV2 device, LCD (2x16) and USB, CAN, UART, SPI, I2C and ADC evaluation features.

Documents & Supported MCUs

STR731-SK/IAR: starter kit with STR731FV2 (100 pins) device and CAN, UART, SPI, I2C and ADC evaluation features.

Documents & Supported MCUs

STR730-SK/IAR: starter kit with STR730FZ2 (144 pins) device, LCD (2x16) and CAN, UART, SPI, I2C and ADC evaluation features.

Documents & Supported MCUs

STR712-SK/IAR: starter kit with STR712FR2 device and CAN, UART, SPI, I2C and ADC evaluation features.

Documents & Supported MCUs

STR711-SK/IAR: starter kit with STR711FR2 device and USB, UART, SPI, I2C and ADC evaluation features.

Documents & Supported MCUs

Purchase STR7 tools
Purchase STR9 tools

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)
IAR starter kits for STR7 and STR9 (Data brief, PDF)

Documentation & Downloads for STR91X-SK/IAR
Please click here to access the Documentation & downloads page

Microcontrollers supported by STR91X-SK/IAR

STR910FAM32STR910FAW32STR910FAZ32STR910FM32STR910FW32
STR911FAM42STR911FAM44STR911FAW42STR911FAW44STR911FM42
STR911FM44STR912FAW42STR912FAW44STR912FAZ42STR912FAZ44
STR912FW42STR912FW44   








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2005-03-30 (727861 reads)

[ Go Back ]