Company  
ST Home | Microcontrollers

Raisonance RLink debugger/programmer for ST microcontrollers


The RLink is Raisonance’s versatile, low-cost, in-circuit debugger/programmer for STM32, STR9, STR7, STM8, ST7 and uPSD microcontrollers. It connects to application or evaluation boards for programming and debugging via a JTAG standard connection for ARM™ core-based and uPSD microcontrollers, via STMicroelectronics' SWIM connection for STM8, or via STMicroelectronics' In-Circuit Communication (ICC) connection for ST7 microcontrollers.

The RLink can be driven by Ride7, Raisonance’s integrated development environment for debugging and programming of microcontroller applications. In combination with Raisonance’s free RFlasher programming software, RLink provides a very-low cost, dedicated in-circuit programmer for ST microcontrollers.

Developers using 8-bit STM8 or ST7 devices can also drive RLink using STVD (version 3.3 or later) for in-circuit debugging/programming or STVP (version 2.0 or later) for in-circuit programming. Both are available in the ST MCU Toolset.

image_3
Debugging Programming
RLink Type STM32* STR7/9 STM8* ST7 uPSD STM32* STR7/9 STM8* ST7 uPSD
STX-RLINK Standalone Yes
(Up to 32K
code in RAM, Flash)
Yes
(Up to 32K
code in RAM, Flash)
Yes Yes Yes
Yes Yes Yes Yes Yes
RLink Professional kit Standalone Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes
with REva for ST7/uPSD Embedded No Yes
(Up to 32K
code in RAM, Flash)
Yes Yes Yes Yes Yes Yes Yes Yes
with REva for STR7/9 Embedded Yes
(Up to 32K
code in RAM, Flash)
Yes
(Up to 32K
code in RAM, Flash)
Yes Yes Yes Yes Yes Yes Yes Yes
STM32 Primer Embedded Debugging and programming of STM32 up to 32K code in RAM, Flash.
Upgrade to unlimited debugging available.
ST7Ultralite Primer Embedded Tailored for debugging and programming of ST7FLITEUS only

* Note: STM32 and STM8 are supported with Ride7 and later versions.

Features and Benefits

In-circuit debugging and programming using JTAG (STM32, STR9, STR7, uPSD), SWIM (STM8) and ICC (ST7) protocols

Provided application board connectors including 20-pin JTAG for (STM32, STR9, STR7), 14-pin JTAG ( uPSD), 4-pin SWIM (STM8), and 10-pin ICC (ST7)

Complete development software package with Ride7 integrated development environment and RFLasher programming software

USB to host PC interface and powered from USB

Ordering Information

The RLink in-circuit debugger/programmer can be ordered from Raisonance, or from STMicroelectronics’ sales offices and distributors under the ordering code:

STX-RLINK: in-circuit debugger/programmer, with Raisonance software toolset and application board adapters for 10-pin ICC, 14-pin JTAG, 4-pin SWIM and 20-pin JTAG connections.

The RLink is also included in the following products distributed by STMicroelectronics:

RLink Professional Kit for in-circuit debugging/programming of STM32, STR9 and STR7

REva Starter Kits for STM32, STR9, STR7, STM8, ST7 and uPSD

STM32 Primer low-cost evaluation and development environment for the STM32F10xB

ST7Ultralite Primer low-cost evaluation and development environment for the ST7FLITEUS

Purchase STM8 tools
Purchase ST7 tools
Purchase uPSD tools
Purchase STR7 tools
Purchase STR9 tools
Purchase STM32 tools

Documentation & Downloads for STX-RLINK
Please click here to access the Documentation & downloads page

Microcontrollers supported by STX-RLINK

ST72260G1ST72262G1ST72262G2ST72264G1ST72264G2
ST72321AR6ST72321AR7ST72321AR9ST72321BAR6ST72321BAR7
ST72321BAR9ST72321BJ6ST72321BJ7ST72321BJ9ST72321BK6
ST72321BR7ST72321BR9ST72321J7ST72321J9ST72321R6
ST72321R9ST72324BJ2ST72324BJ4ST72324BJ6ST72324BK2
ST72324BK4ST72324BK6ST72324J2ST72324J4ST72324J6
ST72324K2ST72324K4ST72324K6ST72324LJ2ST72324LJ4
ST72324LJ6ST72324LK2ST72324LK4ST72324LK6ST72325AR9
ST72325J4ST72325J6ST72325J7ST72325K4ST72325K6
ST72325R9ST7232AJ1ST7232AJ2ST7232AK1ST7232AK2
ST72344K4ST72344S4ST72345C4ST72361AR6ST72361AR7
ST72361AR9ST72361J6ST72361J7ST72361J9ST72361K6
ST72361K7ST72361K9ST72521AR9ST72561AR4ST72561AR6
ST72561AR7ST72561AR9ST72561J4ST72561J6ST72561J9
ST72561R9ST7260E1ST7260E2ST7260K1ST7260K2
ST7263BD6ST7263BE1ST7263BE2ST7263BE4ST7263BE6
ST7263BH2ST7263BH6ST7263BK1ST7263BK2ST7263BK4
ST7263BK6ST7DALIF2ST7FOXA0ST7FOXF1ST7FOXK1
ST7FOXK2ST7LIT10BF0ST7LIT10BF1ST7LIT10BY0ST7LIT10BY1
ST7LIT15BF0ST7LIT15BF1ST7LIT15BY0ST7LIT15BY1ST7LIT19BF0
ST7LIT19BF1ST7LIT19BY0ST7LIT19BY1ST7LITE02Y0ST7LITE05Y0
ST7LITE09Y0ST7LITE19F1ST7LITE20F2ST7LITE25F2ST7LITE29F2
ST7LITE30F2ST7LITE35F2ST7LITE39F2ST7LITE49K2ST7LITE49M
ST7LITES2Y0ST7LITES5Y0ST7LITEU05ST7LITEU09ST7LITEUS2
ST7LITEUS5ST7MC1K2ST7MC1K4ST7MC2M9ST7MC2R6
ST7MC2R7ST7MC2S4ST7MC2S6ST7MC2S7STM32F101C8
STM32F101CBSTM32F101R8STM32F101RBSTM32F101RESTM32F101T6
STM32F101T8STM32F101V8STM32F101VBSTM32F101VESTM32F101ZE
STM32F103C6STM32F103C8STM32F103CBSTM32F103R6STM32F103R8
STM32F103RBSTM32F103RESTM32F103T6STM32F103T8STM32F103V8
STM32F103VBSTM32F103VESTM32F103ZESTM8S103F3STM8S103K3
STM8S105C4STM8S105C6STM8S105K4STM8S105K6STM8S105S4
STM8S105S6STM8S207C6STM8S207C8STM8S207CBSTM8S207K6
STM8S207MBSTM8S207R6STM8S207R8STM8S207RBSTM8S207S6
STM8S207S8STM8S208MBSTM8S208RBSTR710FZ1STR710FZ2
STR711FR0STR711FR1STR711FR2STR712FR0STR712FR1
STR712FR2STR715FR0STR730FZ1STR730FZ2STR731FV0
STR731FV1STR731FV2STR735FZ1STR735FZ2STR736FV0
STR736FV1STR736FV2STR750FV0STR750FV1STR750FV2
STR751FR0STR751FR1STR751FR2STR752FR0STR752FR1
STR752FR2STR755FR0STR755FR1STR755FR2STR755FV0
STR755FV1STR755FV2STR910FAM32STR910FAW32STR910FAZ32
STR910FM32STR910FW32STR911FAM42STR911FAM44STR911FAW42
STR911FAW44STR911FM42STR911FM44STR912FAW42STR912FAW44
STR912FAZ42STR912FAZ44STR912FW42STR912FW44UPSD3212A
UPSD3212CUPSD3212CVUPSD3233BUPSD3233BVUPSD3234A
UPSD3234BVUPSD3253BUPSD3253BVUPSD3254AUPSD3254BV
uPSD3333DVuPSD3354DuPSD3422EuPSD3422EVuPSD3433E
uPSD3433EVuPSD3434EuPSD3434EVUPSD3454EUPSD3454EV








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2006-02-07 (317296 reads)

[ Go Back ]