The RLink is Raisonance’s versatile, low-cost,
in-circuit debugger/programmer for STM8, STM32, STR9, STR7, ST7 and uPSD microcontrollers. It connects to application
or evaluation boards for programming and debugging via a JTAG
standard connection for ARM™ core-based and uPSD microcontrollers,
via STMicroelectronics' SWIM connection for STM8L and STM8S,
or via STMicroelectronics' In-Circuit Communication (ICC)
connection for ST7 microcontrollers.
The RLink can be driven by Ride7,
Raisonance’s integrated development environment for debugging
and programming of microcontroller applications. In combination with Raisonance’s
free RFlasher programming
software, RLink provides a very-low cost, dedicated in-circuit
programmer for ST microcontrollers.
Developers using 8-bit STM8A, STM8L, STM8S (STM8 in the table below) or ST7 devices can also drive
RLink using STVD (version
3.3 or later) for in-circuit debugging/programming or STVP (version 2.0 or later) for in-circuit programming. Both are
available in the ST MCU Toolset.
|
|
|
| |
Debugging |
Programming |
| RLink |
Type |
STM32* |
STR7/9 |
STM8* |
ST7 |
uPSD* |
STM32* |
STR7/9 |
STM8* |
ST7 |
uPSD* |
| STX-RLINK |
Standalone |
Yes
(Up to 32K
code in RAM, Flash) |
Yes |
Yes |
Yes
|
Yes |
Yes |
Yes |
Yes |
Yes |
| RLink Professional kit |
Standalone |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| Reva Starter Kit with daughter boards |
Embedded |
Yes
(Up to 32K
code in RAM, Flash) |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
|
| STM32 Primer, Primer2 |
Embedded |
Debugging and programming of STM32 on the Primer. Debugging up to 32Kbytes of code in RAM, Flash.
Upgrade to unlimited debugging available at Raisonance. |
ST7Ultralite Primer |
Embedded |
Tailored for debugging and programming
of ST7FLITEUS only |
|
|
|
|
|
|
|
|
Note:
- STM32 and STM8 are supported with Ride7 and later versions
- uPSD devices are supported with Ride versions prior to version 7
|
|
Features and Benefits |
 |
In-circuit debugging and programming using JTAG (STM32, STR9, STR7, uPSD), SWIM (STM8) and ICC
(ST7) protocols |
 |
Provided application board connectors including 20-pin JTAG for (STM32, STR9, STR7), 14-pin JTAG (
uPSD), 4-pin SWIM (STM8), and 10-pin ICC (ST7) |
 |
Complete development software package with Ride7 integrated development environment and RFLasher
programming software |
 |
USB to host PC interface and powered
from USB |
|
|
Ordering Information |
The RLink in-circuit debugger/programmer can be ordered from Raisonance, or from STMicroelectronics’ sales offices and distributors under the ordering code:
 |
STX-RLINK: in-circuit debugger/programmer,
with Raisonance software toolset and application board adapters
for 10-pin ICC, 14-pin JTAG, 4-pin SWIM and 20-pin JTAG connections.
|
|
The RLink is also included in the following products distributed by STMicroelectronics:
|
Purchase
STM8L tools
Purchase
STM8S tools
Purchase
ST7 tools
Purchase
uPSD tools
Purchase
STR7 tools
Purchase
STR9 tools
Purchase
STM32 tools
|
|
|
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2006-02-07 (370324 reads) [ Go Back ] |