| Application Note |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| AN3133 |
Using the STM8L15x real-time clock (RTC) |
1 |
Feb-2010 |
|
 |
 |
| AN3117 |
Using the STM8L15x DMA controller |
1 |
Feb-2010 |
|
 |
 |
| AN3101 |
STM8L15x internal RC oscillator calibration |
1 |
Jan-2010 |
|
 |
 |
| AN3114 |
How to use the STM8L15x LCD controller |
1 |
Jan-2010 |
|
 |
 |
| AN3029 |
Getting started with STM8L |
1 |
Sep-2009 |
|
 |
|
| AN2957 |
Implementing an RC5 infrared transmitter using the IR timer modulator of the STM8L10x microcontroller |
1 |
Apr-2009 |
|
 |
 |
| |
| Brochure / Flyer |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| BRSTM8L0909 |
STM8L MCU familyUltra-low-power 8-bit microcontrollers |
|
Sep-2009 |
|
 |
|
| SGMICRO0909 |
8-,16-, and 32-bit microcontrollers Product and tool selection guide |
|
Sep-2008 |
|
 |
|
| |
| Datasheet |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
STM8L15 Product Catalog P/N's : STM8L152K6 STM8L152K4 STM8L152C6 STM8L152C4 STM8L151K6 STM8L151K4 STM8L151G6 STM8L151G4 STM8L151C6 STM8L151C4 |
8-bit ultralow power MCU, up to 32 KB Flash, 1 KB Data EEPROM, RTC, LCD, timers, USART, I2C, SPI, ADC, DAC, comparators |
3 |
Dec-2009 |
|
 |
|
STM8L101 Product Catalog P/N's : STM8L101K3 STM8L101G3 STM8L101G2 STM8L101F3 STM8L101F2 |
8-bit ultralow power microcontroller with up to 8 Kbytes Flash, multifunction timers, comparators, USART, SPI, I2C |
8 |
Nov-2009 |
|
 |
|
| |
| Errata Sheet |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STM8L152xx STM8L151Gx |
Limitations of STM8L152xx and STM8L151xx revision A |
5 |
Nov-2009 |
|
 |
|
| |
| Firmware |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| AN2957 |
RC5 IR transmitter using the IRTIM modulator firmware |
1.1.0 |
Sep-2009 |
|
 |
|
| STM8L1x-EVAL firmware |
STM8L101-EVAL demonstration firmware |
1.1.0 |
Sep-2009 |
|
 |
 |
| STM8L10x_StdPeriph_Lib |
STM8L10x standard peripheral library |
1.1.0 |
Sep-2009 |
|
 |
|
| STM8L1526-EVAL_FW |
STM8L1526-EVAL demonstration firmware |
1.0.0 |
Sep-2009 |
|
 |
 |
| STM8L15LPBOARD_FW |
STM8L15LPBOARD demonstration firmware |
0.2 |
Feb-2010 |
|
 |
 |
| STM8l15x_StdPeriph_Lib |
STM8L15x standard peripheral library |
1.0.0 |
Sep-2009 |
|
 |
|
| |
| Press Release |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
STMicroelectronics Unveils 8-bit Microcontrollers; First Implementation of Ultra-Low-Power Technology Platform |
|
Sep-2009 |
|
 |
|
| |
STMicroelectronics Unveils Ultra-Low-Power Technology Platform for 8-bit and 32-bit Microcontrollers, Enabling Next-Generation Power-Saving Products |
|
Jun-2009 |
|
 |
|
| |
| Programming Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STM8L101xx STM8L15xx |
How to program STM8L Flash program memory and data EEPROM |
3 |
Dec-2009 |
|
 |
|
| PM0044 |
STM8 CPU programming manual |
2 |
Jun-2008 |
|
 |
|
| |
| Reference Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STM8L101xx |
STM8L101xx microcontroller family |
3 |
Sep-2009 |
|
 |
|
| STM8L15x |
STM8L15x microcontroller family |
3 |
Dec-2009 |
|
 |
|
| |
| User Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0470 |
STM8 SWIM communication protocol and debug module |
2 |
Dec-2009 |
|
 |
|
| UM0560 |
STM8L/S bootloader |
2 |
Nov-2009 |
|
 |
 |
| UM0784 |
STM8L1526-EVAL demonstration firmware |
1 |
Sep-2009 |
|
 |
 |
| UM0693 |
STM8L101-EVAL demonstration firmware |
1 |
Sep-2009 |
|
 |
 |
| |