| Application Note |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| AN 591 |
Input capture with ST62 auto-reload timer |
2 |
Jul-2008 |
|
 |
|
| AN 863 |
Improved Sensorless Control with the ST62 MCU for Universal Motor |
2 |
Jun-2008 |
|
 |
 |
| AN 677 |
Painless microcontroller code by graphical application description |
2 |
Jun-2008 |
|
 |
|
| AN 431 |
Using ST6 Analog Inputs for Multiple Key Decoding |
2 |
Jun-2008 |
|
 |
|
| AN 593 |
ST62 in-circuit programming |
2 |
Jun-2008 |
|
 |
|
| AN 839 |
Analog multiple key decodingusing the ST6-REALIZER |
2 |
Jun-2008 |
|
 |
|
| AN 840 |
Coded lock using the ST6-REALIZER |
2 |
Jun-2008 |
|
 |
|
| AN 841 |
A clock design using the ST6-REALIZER |
2 |
Jun-2008 |
|
 |
|
| AN 842 |
7 Segment Display Drive Using the ST6-Realizer |
2 |
Jun-2008 |
|
 |
|
| AN2639 |
Soldering recommendations and package information for lead-free microcontrollers |
1 |
Oct-2007 |
|
 |
|
| AN 672 |
Optimizing the ST6 A/D Converter Accuracy |
|
Nov-2004 |
|
 |
|
| AN1476 |
Low-Cost Power Supply for Home Appliances |
|
Sep-2004 |
|
 |
|
| AN 432 |
Using ST62xx I/O Ports Safely |
|
Dec-2003 |
|
 |
|
| AN1709 |
EMC Design Guide for ST Microcontrollers |
|
Oct-2003 |
|
 |
|
| AN 886 |
Selecting Between ROM, FASTROM and OTP for a Microcontroller |
|
Sep-2003 |
|
 |
|
| AN 913 |
PWM Generation with the ST62 16-Bit Auto-Reload Timer |
|
Aug-2003 |
|
 |
|
| AN 590 |
PWM Generation with ST62 Auto-Reload Timer |
|
Jul-2003 |
|
 |
|
| AN1636 |
Understanding and minimizing ADC conversion errors |
|
Jun-2003 |
|
 |
|
| AN1448 |
How to Reduce 3rd Harmonics with ST6200C Motor Control Software |
|
Jul-2002 |
|
 |
 |
| AN1501 |
Simple Microcontrolled Ballast |
|
Feb-2002 |
|
 |
 |
| AN1449 |
ST6200C Universal Motor Drive Software |
|
Oct-2001 |
|
 |
 |
| AN1464 |
Low-Cost Double Li-On Battery charger using ST6255C/ST6265C MCU |
|
Oct-2001 |
|
 |
 |
| AN1369 |
Getting started with Raisonnance IDE for ST6 microcontrollers |
|
Sep-2001 |
|
 |
 |
| AN1447 |
Software driver for 4-multiplexed LCD with a standard ST62 |
|
Sep-2001 |
|
 |
 |
| AN1015 |
Software Techniques for Improving Microcontroller EMC Performance |
|
Jul-2001 |
|
 |
|
| AN1353 |
ST6200C software description for cooling thermostat application |
|
Apr-2001 |
|
 |
|
| AN1068 |
Selecting Between ROM, Fastrom and Flash for a Microcontroller |
|
Jan-2001 |
|
 |
|
| AN 887 |
Making It Easy with Microcontrollers |
|
Nov-2000 |
|
 |
|
| AN 898 |
EMC Information |
|
Nov-2000 |
|
 |
|
| AN 900 |
Introduction to Semiconductor Technology |
|
Nov-2000 |
|
 |
|
| AN 901 |
EMC Guide-Lines for Microcontroller - Based Application |
|
Nov-2000 |
|
 |
|
| AN 975 |
Switching from ST625XB/6XB to ST625XC/6XC |
|
Jun-2000 |
|
 |
|
| AN 438 |
Safety Precautions for Development Tool Triac + Microcontroller |
|
Jan-2000 |
|
 |
|
| AN1181 |
Electrostatic Discharge Sensitive Measurement |
|
Jan-2000 |
|
 |
|
| AN 669 |
Simple Reset Circuits for the ST6 |
|
Nov-1999 |
|
 |
|
| AN1127 |
Using the ST62T6XC/5XC SPI in Master Mode |
|
Nov-1999 |
|
 |
|
| AN 392 |
Microcontroller and Triacs on the 110/240v Mains |
|
Oct-1998 |
|
 |
 |
| AN 911 |
ST6 Micro Is EMC Champion |
|
Oct-1998 |
|
 |
|
| AN 914 |
Using ST626x SPI as UART |
|
Oct-1998 |
|
 |
|
| AN1016 |
Using the ST623xb/ST628xb UART |
|
Oct-1998 |
|
 |
|
| AN1050 |
Input Capture with ST62 16-Bit Auto-Reload Timer (PPGR) |
|
Oct-1998 |
|
 |
|
| AN 885 |
ST62 Microcontrollers Drive Home Appliance Motor Technology |
|
Nov-1996 |
|
 |
|
| AN 859 |
An Intelligent One Hour Multicharger for Li-Ion, NIMH and NICD Batteries |
|
Apr-1996 |
|
 |
|
| AN 678 |
LCD Driving with ST6240 |
|
Apr-1995 |
|
 |
|
| AN 676 |
Battery Charger Using the ST6-Realizer |
|
Mar-1995 |
|
 |
|
| AN 435 |
Designing with Microcontrollers in Noisy Environments |
|
Aug-1994 |
|
 |
|
| AN 416 |
Sensorless Motor Drive with the ST62 MCU + Triac |
|
Feb-1994 |
|
 |
 |
| AN 420 |
Expanding A/D Resolution of the ST6 A/D Converter |
|
Feb-1994 |
|
 |
|
| AN 422 |
Improved Universal Motor Drive |
|
Feb-1994 |
|
 |
|
| AN 670 |
Oscillator Selection for ST62 |
|
Feb-1994 |
|
 |
|
| AN 671 |
Prevention of Data Corruption in ST6 On-Chip EEPROM |
|
Feb-1994 |
|
 |
|
| AN 673 |
Reducing Current Consumption At 32khz with ST62 |
|
Feb-1994 |
|
 |
|
| AN 417 |
From NICD to NIMH Fast Battery Charging |
|
Jan-1994 |
|
 |
 |
| AN 414 |
Controlling a Brush DC Motor with an ST6265 MCU |
|
Nov-1993 |
|
 |
 |
| AN 594 |
Direct Software LCD Drive with ST621x and ST626x |
|
Apr-1993 |
|
 |
 |
| AN 592 |
PLL Generation with ST62 Auto-Reload Timer |
|
Mar-1993 |
|
 |
|
| AN 434 |
Movement Detector Concepts for Noisy Environments |
|
Sep-1992 |
|
 |
|
| |
| Brochure / Flyer |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
Product Brochures & Selectors |
|
Sep-2008 |
|
 |
|
| SGMICRO0708 |
8-,16-, and 32-bit microcontrollers_ Product and tool selection guide |
|
Aug-2008 |
|
 |
|
| SGMICRO0208 |
8, 16 and 32-bit microcontrollers - Product and tool selection guide |
|
Feb-2008 |
|
 |
|
| FLST6/0903 |
8-bit MCU optimized for simple control, the ST6 is an ideal combination of price and performance for robust applications Internal bus |
|
Sep-2003 |
|
 |
|
| SGMCUAUT/ 0203 |
8-bit standard microcontrollers for automotive applications |
|
Mar-2003 |
558 KB |
 |
|
| BRST62DEV/0800 |
ST62 MCU Family - Products and Development Tools Selector |
|
Jun-2000 |
1846 KB |
 |
|
| |
| Datasheet |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
ST6200C ST6201C ST6203C ST62P00C ST62P01C ST62P03C Product Catalog P/N's : ST6200C ST6201C ST6203C |
8-Bit MCUs with A/D Converter, two timers, Oscillator Safeguard & Safe Reset |
3.3 |
Oct-2003 |
|
 |
 |
ST6208C ST6209C ST6210C ST6220C ST62P08C ST62P09C Product Catalog P/N's : ST6210C ST6220C |
8-Bit MCUs with A/D Converter, two timers, Oscillator Safeguard & Safe Reset |
3.3 |
Oct-2003 |
|
 |
 |
ST6215C ST6225C ST62P15C ST62P25C ST62T15C ST62T25 Product Catalog P/N's : ST6225C |
8-Bit MCUs with A/D Converter, two timers, Oscillator Safegard and Safe Reset |
3.3 |
Oct-2003 |
|
 |
 |
ST6252C/ST6262C Not for new design Product Catalog P/N's : ST6262C |
8-Bit Microcontroller (MCU) with OTP, ROM, Fastrom, EPROM, A/D Converter, Safe Reset, Auto-Reload Timer and EEPROM |
3.0 |
Feb-2002 |
|
 |
 |
| |
| Datasheet - Not for new design |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
ST6242B ST62T42B ST62E42BNot in Product Catalog Check status
|
8-Bit Microcontroller ( MCU ) Family with OTP, ROM, EPROM, LCD Driver, EEPROM, A/D Converter and 56 Pins |
3.0 |
Dec-2004 |
|
 |
|
ST6218CNot in Product Catalog Check status
|
8-Bit Microcontroller ( MCU ) Family with OTP, ROM, Fastrom A/D Converter, 8-Bit Auto-Reload Timer, UART, Osg, Safe Reset and 20 Pins |
2.6 |
Jul-2001 |
1282 KB |
 |
 |
ST6228C ST62E28C ST62P28C ST62T28CNot in Product Catalog Check status
|
8-Bit Microcontroller ( MCU ) Family with OTP, ROM, Fastrom A/D Converter, 8-Bit Auto-Reload Timer, UART, Osg, Safe Reset and 28 Pins |
2.9 |
Jul-2001 |
1373 KB |
 |
 |
ST6215L ST6225LNot in Product Catalog Check status
|
8-Bit Microcontroller ( MCU ) Family with OTP, ROM, Fastrom, EPROM, A/D Converter, Oscillator Safegard, Safe Reset and 28 Pins |
3.2 |
Sep-2001 |
122 KB |
 |
 |
ST6235B ST62E35B ST62P35B ST62T35BNot in Product Catalog Check status
|
8-Bit Microcontroller ( MCU ) Family with OTP, ROM, Fastrom, EPROM, ADC, 16-Bit Auto-Reload Timer, EEPROM, SPI, UART and 52 Pins |
2.3 |
Mar-1998 |
633 KB |
 |
 |
ST6240BNot in Product Catalog Check status
|
8-Bit Microcontroller ( MCU ) Family with OTP, ROM, Fastrom, EPROM, LCD Driver, EEPROM, A/D Converter and 80 Pins |
3.0 |
Dec-2004 |
|
 |
 |
ST6246B ST62E46B ST62T46BNot in Product Catalog Check status
|
8-Bit Microcontroller ( MCU ) Family with OTP, ROM,EPROM, LCD Driver, EEPROM, A/D Converter and 56 Pins |
3.0 |
Dec-2004 |
|
 |
|
ST6253C ST6260B ST6263B ST62E60C ST62P53C ST62P60C Not for new design Product Catalog P/N's : ST6260C |
8-Bit Microcontroller ( MCU ) with OTP, ROM, Fastrom, EPROM, A/D Converter, Safe Reset, Auto-Reload Timer, EEPROM and SPI |
2.8 |
Jul-2001 |
|
 |
 |
ST6255C ST6265C Not for new design Product Catalog P/N's : ST6265C |
8-Bit Microcontroller ( MCU ) with OTP, ROM, Fastrom, EPROM, A/D Converter, Safe Reset, Auto-Reload Timer, EEPROM and SPI |
2.9 |
Jul-2001 |
|
 |
 |
ST6280B ST62E80B ST62T80BNot in Product Catalog Check status
|
8-Bit Microcontroller (MCU) with 8k OTP, ROM, EPROM, Fastrom with LCD Driver, EEPROM and A/D Converter, 100 Pins |
2.7 |
Sep-2001 |
1295 KB |
 |
 |
ST6285B ST62E85B ST62T85BNot in Product Catalog Check status
|
8-Bit Microcontroller (MCU) with 8k OTP, ROM, EPROM, with LCD Driver, EEPROM and A/D Converter, 80 Pins |
2.6 |
Sep-2001 |
1288 KB |
 |
 |
ST6230B ST62E30B ST62T30BNot in Product Catalog Check status
|
8-Bit ROM/OTP/EPROM MCUs with A/D Converter, 16-Bit Auto-Reloard Timer, EEPROM, SPI and UART |
2.7 |
Nov-2003 |
|
 |
 |
ST6200L ST6201L ST6203LNot in Product Catalog Check status
|
Low Voltage 8-Bit ROM Microcontroller (MCU) Family with A/D Converter and 16 Pins |
1.1 |
Sep-2001 |
140 KB |
 |
 |
ST6232B ST62E32B ST62T32BNot in Product Catalog Check status
|
ST6232B - 8-Bit ROM/OTP/EPROM MCUs with A/D Converter, 16-Bit Auto-Reload Timer, EEPROM, SPI and UART |
2.8 |
Nov-2003 |
1330 KB |
 |
 |
| |
| Option list (ROM and FASTROM codes) |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| ST6200C ST6201C ST6203C |
ST6200C/ST6203C/ST6201C option list |
|
Oct-2003 |
|
 |
|
| ST6210C ST6220C |
ST6208C ST6209C ST6210C ST6220C Option list |
|
Oct-2003 |
|
 |
|
| ST6225C |
ST6215C ST6225C ST62P15C ST62P25C Option list |
|
Oct-2003 |
|
 |
|
| ST6230B |
ST6230B option list |
|
Nov-2003 |
|
 |
|
| ST6240B |
ST6240B Option list |
|
Dec-2004 |
|
 |
|
| ST6260C |
ST6253C ST6260B ST6263B ST62E60C ST62P53C ST62P60C option list |
|
Jul-2001 |
|
 |
|
| ST6265C |
ST6255C ST62P55C ST6265B ST62P65C Option list |
|
Jul-2001 |
|
 |
|
| ST6262C |
ST6262C Option list |
|
Feb-2002 |
|
 |
|
| |
| Product Termination Notice |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
Product Termination Notice #841: Old technologies termination from Rousset 6 |
|
Sep-2005 |
13 KB |
 |
|
| |
| Programming Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
ST6 Family Programming Manual |
2.0 |
Oct-2004 |
|
 |
|
| |
| Quality - Product Documentation |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| PPM |
Microcontroller PPM 2007 Q3 |
1.0 |
Oct-2007 |
|
 |
|
| Reliability |
Reliability Monitoring 2007 Q2 |
1.0 |
Sep-2007 |
|
 |
|
| ST620x ST6210 |
ST620x ST6210 Qualification Certificate |
1.0 |
Dec-2007 |
|
 |
|
| ST62T0x ST62T10 ST62T2x |
ST62T0x ST62T10 ST62T2x Qualification Certificate |
1.0 |
Dec-2007 |
|
 |
|
| |
| Software - Microcontrollers |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
Sources for ST622XC-KIT, ST623X-KIT and ST626XC-KIT Starter Kits written in MAST6/RLST6 syntax (Raisonance IDE) |
1.0.0 |
Dec-2001 |
1650 KB |