Programmer for ARM Flash PSD, uPSD and DSM. Compatible with FlashLink
Company  
ST Home | Microcontrollers

Index  »  µPSD3200  »  Programmer for ARM Flash PSD, uPSD and DSM. Compatible with FlashLink
     
   Programmer for ARM Flash PSD, uPSD and DSM. Compatible with FlashLink
 Moderated by :   »  uPSD

Author
beginning argument    ( No reply )
okulicz.andrzej   Posted 03-05-2008 at 12:10   



Registered on :
01-02-2008

Messages : 8

 OFF-Line

F-LINKcable is a cheap programmer/debugger for ARM microcontrollers STMicroelectronics family. It is compatible with FlashLink JTAG. Programmer is connected to PC through parallel port, connection with target circuit is done through 14-pin FlashLink standard or standard 20-pin JTAG connector by adapter added to programmer.

Features
- Supports STR91x, Flash PSD, uPSD and DSM ARM microcontrollers family from STMicroelectronics.
- Compatible with FlashLink JTAG
- Available free software: CAPS and PSDsoft express
- 14-pin connector for target circuit and standard 20-pin connector by Adapter
- Operates with target voltages in the range of 3 - 5.5 V
- Supplied from the target circuit, no need for external power supply
- Connection with PC through parallel port

Supported devices
- STR9 Family
- Flash PSD Family
- uPSD Family
- DSM Family



www.propox.com





 Profile   Quote  
On Top

Search in the forums
 
Jump To