Company  
ST Home | Microcontrollers | ST10

ST10 16-bit Microcontrollers

The ST10 family, STMicroelectronics’ industry-standard 16-bit microcontroller, provides pin-compatible alternatives with enhanced Flash memory. Since its introduction, ST has sold more than hundred million chips with the ST10 core.
With the DSP-MAC, STMicroelectronics leverages this success, adding cutting-edge DSP possibilities to its ST10 advanced 16-bit MCU. Building on ST’s experience in embedded cores, the ST10 architecture is based on an analysis of the real needs of system designers and software engineers in some of the fastest-moving segments of the industry, where high-performance, real-time capabilities and low-power consumption are essential.

Solutions based on the ST10 core are customizable according to customer applications and needs.

Documents and Files for ST10 Family

ST10 16-bit Microcontroller

Key features

Up to 832KB embedded Flash
Up to 68KB on-chip high-speed RAM
Up to 64MHz ST10 CPU with DSP functions
5V single supply, on-chip voltage regulator
High quality embedded Flash (data retention 20 years at 55°C)
Rich set of system peripherals and interfaces, same peripheral set across the ST10 family
Packages: TQFP100, TQFP144, LQFP144
Operating temperature range -40°C to +125°C
Extensive tools and software
The ST10F27x devices are derivatives of the ST10 family of 16-bit single-chip CMOS microcontrollers. Devices are processed in M8 (0.18mm) CMOS technology.
ST10F273/276 devices extend the family with higher memory footprint. ST10F271/272 devices are cost reduction versus ST10F269 and SF10F168.
All ST10 devices are fully compatible, offering a wide range of products compatible with the C16x and XC16x series. Parts supplied with a single 5V supply and I/Os work at 5V.
Click here for ST10F276 block diagram
   
   
 
ST10 Product Selector
New ST10 Flash series
ST10 Legacy Flash series
ST10 ROMless series
Applications

Communication
Corded terminals

Computers and Peripherals
Printers

Industrial
Factory Automation
Motor control
Positioning systems
Lift Control
Vector drives and inverters
Power converters
Medical applications (endoscopes, breathing aids...)


Tools

ST10 advanced 16-bit Microcontrollers are supported by a complete range of development and programming tools permanently updated and improved by Third-parties. They are designed to deliver a competitive advantage in term of productivity and time to market.
Third party Tools product selector