Company  
ST Home | Microcontrollers | ST6

ST6 - 8-bit MCUs

The 8-bit ST6 family has long been a safe and popular choice for simple and robust cost-sensitive applications including home appliances, digital-consumer equipment and motor control. Housed in 16- to 28-pin packages, the ST6 devices integrate 1 to 4 KB of OTP (One-Time Programmable) or ROM memory.


Documents and Files for ST6 Family

Features
Memories
Up to 4 Kbytes of program memory OTP/ROM
Up to 64 bytes of RAM
Readout Protection (ROP) on program memory
I/O Ports
Up to 20 I/O lines
Multifunctional, bi-directional I/O pins
Up to 4 high current capability I/O line
Clock, Reset and Power Supply
Power supply operating range: 3.0V to 6V
Maximum external frequency: 8 MHz
Oscillator Safeguard (OSG) and Backup oscillator (LFAO)
Low Voltage Detector (LVD)
2 power saving modes: WAIT and STOP

Peripherals
Watchdog timer
8-bit timer
ADC

Instruction Set
8-bit accumulator-based architecture
40 instructions
9 addressing modes

Interrupts
4 interrupt vectors plus NMI and RESET
Software programmable for each I/O
 

ST6 - 8-bit Microcontroller Product Selector

Product selector
   
Applications
ST6 family MCUs have proven ideal in thousands applications ranging from car body, home appliances, alarms, security and industrial control.
 
Tools

STMicroelectronics offers a full range of development and programming tools for the ST6 family, designed to deliver competitive advantage in terms of productivity and time-to-market.
ST6 8-bit Microcontroller Tools Overview