Company  
ST Home | Microcontrollers | ST7

ST7 8-bit Microcontrollers

The ST7 core is based on an industry-standard 8-bit architecture, supporting high level language programming and provides additional interrupt handling features. The ST7 microcontroller family is ideal for smart appliances, motor control, automotive body, home automation or any of today's thousands of emerging microcontroller applications.
This well-established family of 8-bit microcontrollers has the flexibility of Flash programming and the expected robustness for multi-segment purposes.



Documents and Files for ST7 Family


ST7 - 8-bit Microcontroller Families

Multi-segment:
ST7Fox range
ST7Lite range
ST7226x range
ST7232x range
ST7234x range
ST7236x range
Application-Specific:
DiSEqC applications
USB applications
ISO 7816
USB Low-speed
USB Full-speed
USB High-speed
Motor Control applications
CAN applications
Smartcard reader applications
   

Tools
STMicroelectronics offers a full range of development and programming tools for the ST7 family, designed to delliver competitive advantage in terms of productivity and time-to-market.
ST7 8-bit Microcontroller Tools Overview
 
Product brochures and selectors
Product brochures and selectors for microcontrollers