| |
|
| STM32F (ARM Cortex-M3) - 32-bit Microcontroller
Families |
| The STM32F advantages |
|
Leading-edge architecture with the latest Cortex-M3 core from ARM |
|
Excellent real-time behaviour |
|
Oustanding power efficiency |
|
Superior and innovative peripherals |
|
Maximum integration |
|
Easy development, fast time to market |
| |
| STM32F, the optimal platform choice |
| The STM32F is an optimal choice to support many applications
with the same platform: |
 |
From reduced memory and pin requirements to larger
needs |
 |
From performance demanding to battery operated |
 |
From simple cost-sensitive to complex high-value |
| You can upgrade to a higher or downgrade to a lower memory size,
or use different packages without changing your initial layout
or software. |
| |
|
| |
| |
(1) BGA64, BGA144, BGA100 for Performance line only |
| |
|
|
|
| STM32F10x: first five product lines |
These five lines are pin-to-pin, peripherals and software
compatible.
|
| Click here to view the product lines |
| |
| Applications |
| Industrial |
 |
PLC |
 |
Inverters |
 |
Printers, scanners |
 |
Industrial networking |
 |
Solar inverters |
|
| Building and security |
 |
Alarm systems |
 |
Video intercom |
 |
HVA |
 |
Power meters |
|
| Medical |
 |
Glucose meters |
 |
Portable medical care |
 |
VPAP, CPAP |
 |
Patient monitoring |
|
|
| Consumer |
 |
Audio |
 |
Gaming |
 |
PC peripherals |
 |
Digital cameras, GPS |
|
|
| |
Tools |
STMicroelectronics offers a full range of development and
programming tools for the STM32 family, designed to deliver a competitive
advantage in terms of productivity and time-to-market.
STM32
32-bit ARM Microcontroller Tools Overview |
| |
| Product News |
Press announcement, March 03, 2010:
STMicroelectronics Launches STM32 Value Line to Give Cost-Sensitive Applications Greater Choice |
Press announcement, March 01, 2010:
STMicroelectronics Delivers 90nm STM32 MCU with Unique Flash Accelerator for Extra Performance Boost |
Press announcement, February 24, 2010:
STMicroelectronics Locks In STM32 Advantages with New Megabyte Devices Increasing Application Reach |
Press announcement, January 28, 2010:
ST’s ‘Fun’ STM32 Handheld Prototyping Tool at No.1 in eeProductCenter's Top Products |
Press announcement, November 24, 2009:
STMicroelectronics Maximizes Accessibility of STM32 Microcontrollers with Extremely Low-Cost and Highly Featured Development Environment |
| |
| Product brochures and selectors |
| Product brochures and selectors for microcontrollers |
| |
| Related information |
STM32 Value line
STM32 Connectivity line
|
| |
|
|
|

STM32 Microcontrollers epresentation

STM32 Connectivity line epresentation
|