STM32 offers the performance of the industry-standard Cortex™-M3 core at the service of vector (or field-oriented) control algorithms. Vector-control algorithms are widely used in high-performance drives. They provide precise and responsive torque and speed control, and guarantee optimized efficiency during transient operations. Practically, they also have the advantage of using the same framework to control an asynchronous or synchronous motor.
Documents and Files for STM32 Family
|
|
 |
| |
| |
| Key features and benefits |
| The STM32 Performance line embeds features that are perfectly suited to three-phase brushless motor control: |
 |
Powerful Cortex-M3 core |
 |
6 PWM advanced control timers with embedded dead-time generation |
 |
Numerous PWM outputs allowing multiple DC-brush, stepper or universal motor drives |
 |
Dual sample and hold ADC, 12-bit resolution, 1 µs conversion time |
 |
Less than 21 µs for sensorless vector control loop |
 |
Class B compliancy with the EN/IEC60335-1 norm: pre-certified full set of self-test routines |
 |
For devices starting at 256 Kbytes of Flash, two advanced control PWM timers and three ADCs are on board for dual motor control |
| |
 |
STM32 self-test routines Class B norm certified |
| |
| Product selector |
 |
|
| |
|
|
| Applications |
|
| |
Tools |
 |
STMicroelectronics offers a full range of development and
programming tools for the STM32 family, designed to deliver a competitive
advantage in terms of productivity and time-to-market.
STM32
32-bit ARM Microcontroller Tools Overview |
 |
STM32 Motor control starter kit complete development kit with ready to run vector motor control demo includes firmware, control board, three-phase inverter board, isolation board (AI-JTAG/OPTO-1), Segger J-Link debugger/programmer and 24 V DC Shinano PMSM motor |
 |
STM32 library: Optimized and documented C firmware libraries for control of both PMSM (sensor and sensorless mode) and AC induction (sensor mode) brushless motors are available for free upon request. These modular libraries support both types of motor in standalone mode using the hardware of the STM3210B-MCKIT. |
| |
| Product News |
Press announcement, march 06, 2008:
Award-Winning Performance from STMicroelectronics’ STM32 Development Tools |
Press announcement, february 05, 2008:
STMicroelectronics Introduces First Sensorless Field-Oriented Motor-Control Solution for ARM Cortex Based Devices |
Press announcement, november 28, 2007:
STMicroelectronics Introduces Free Self-Test Software for STM32 MCU to Simplify End-Product Safety Compliance |
| |
| Brochures and Product Guides |
| 8,
16 and 32-bit Microcontrollers (Selection guide, PDF) |
| Motor control with STM32 32-bit ARM®-based MCU (Brochure, PDF) |
|
|
|
|