| |
|
|
|
| |
Key features |
|
Key benefits |
 |
High-performance industry standard core ARM7TDMI RISC 32-bit CPU |
 |
Future-proof micro controllers that easily adapt to customer requirements |
 |
Extensive software and tools including the complete STR7 library supporting all standard peripherals and the CAN |
 |
Dramatically reduces development time and increases ease-of-use |
 |
Largest choice of peripherals and interfaces including 4xUARTs, up to 20 timers and up to 3xCANs |
 |
Reduces system cost with all peripherals in one chip |
 |
Flexible power and clock management
Five low-power modes
Low-power voltage regulator
Dual APB buses architecture
Multiple clock sources |
 |
Gives you full control over your power consumption and performance/power tradeoffs |
 |
Single 5V power supply |
 |
Native supply of industrial applications. No 3.3V conversion needed |
 |
High-quality embedded Flash (data retention 20 years at 85°C) |
 |
Suitable for long-life equipment |
 |
16 x channels DMA |
 |
Lower CPU load, optimized access to memory |
 |
Rich package options including the tiny proven 10x10 LFBGA144 |
 |
Optimizes your developments: the same device in different options will fit all your product range |
 |
Temperature range: -40 to 85°C and -40 to 105°C |
 |
Increase domain of validity for the application to +105°C |