Company  
ST Home | Microcontrollers | STM32F

STM32F - 32-bit ARM Cortex MCUs

The STM32F is the foundation of the STM32 family. The STM32F series provides perfectly balanced products for applications that do not require extreme low power. They combine high performance with first-class peripherals and low-power, low-voltage operation. They offer the maximum integration at accessible prices with a simple architecture and easy-to-use tools. With four lines, the STM32F products target a wide range of applications in the industrial, medical and consumer markets.


Documents and files for STM32F family

 

 
STM32F (ARM Cortex-M3) - 32-bit Microcontroller Families
The STM32F advantages
Leading-edge architecture with the latest Cortex-M3 core from ARM
Excellent real-time behaviour
Oustanding power efficiency
Superior and innovative peripherals
Maximum integration
Easy development, fast time to market
 
STM32F, the optimal platform choice
The STM32F is an optimal choice to support many applications with the same platform:
From reduced memory and pin requirements to larger needs
From performance demanding to battery operated
From simple cost-sensitive to complex high-value
You can upgrade to a higher or downgrade to a lower memory size, or use different packages without changing your initial layout or software.
 
 
  (1)BGA144, BGA100 for Performance line only and BGA64 for Performance and Value lines only
   
STM32F10x: first five product lines
These five lines are pin-to-pin, peripherals and software compatible.
Click here to view the product lines
 
Applications
Industrial
PLC
Inverters
Printers, scanners
Industrial networking
Solar inverters
Building and security
Alarm systems
Video intercom
HVA
Power meters
Medical
Glucose meters
Portable medical care
VPAP, CPAP
Patient monitoring
Appliances
3-phase motor drive
Application control
User interface
Induction cooking
Consumer
Audio
Gaming
PC peripherals
Digital cameras, GPS
 

Tools

STMicroelectronics offers a full range of development and programming tools for the STM32 family, designed to deliver a competitive advantage in terms of productivity and time-to-market.
STM32 32-bit ARM Microcontroller Tools Overview
 
Product News
Press announcement, March 03, 2010:
STMicroelectronics Launches STM32 Value Line to Give Cost-Sensitive Applications Greater Choice
Press announcement, March 01, 2010:
STMicroelectronics Delivers 90nm STM32 MCU with Unique Flash Accelerator for Extra Performance Boost
Press announcement, February 24, 2010:
STMicroelectronics Locks In STM32 Advantages with New Megabyte Devices Increasing Application Reach
Press announcement, January 28, 2010:
ST’s ‘Fun’ STM32 Handheld Prototyping Tool at No.1 in eeProductCenter's Top Products
Press announcement, November 24, 2009:
STMicroelectronics Maximizes Accessibility of STM32 Microcontrollers with Extremely Low-Cost and Highly Featured Development Environment
 
Product brochures and selectors
Product brochures and selectors for microcontrollers
 
Related information
STM32 Value line
STM32 Connectivity line
 


STM32 Microcontrollers epresentation
STM32 Microcontrollers epresentation

STM32 Value line epresentation
STM32 Value line epresentation

STM32 Connectivity line epresentation
STM32 Connectivity line epresentation