The ST7Ultralite Primer (ST7FUS-PRIMER) is a complete, ultra low-cost
evaluation and development package that provides a fun and easy introduction
to the features of ST’s tiny 8-pin ST7FLITEUS microcontrollers including the
internal RC oscillator, 10-bit Analog Digital Converter (ADC), 12-bit Autoreload
timer with PWM, Low voltage and Auxiliary voltage detectors.
The Primer comes pre-programmed with the UltraliteMusic
software application – a clever light sensor/buzzer application
that plays five musical selections. The application implements
a range of ST7FLITEUS features such as the internal RC with
Pulse width modulation mode, analog digital converter and
low voltage detection.
Users can modify UltraliteMusic or create their
own applications using the included C compiler and Ride software
toolset, which comes with a ready-to-build project and C source
files for the application.