Company
ST Home | Application Specific for Computer & Peripherals | Customizable Processors for Computer & Peripherals | Customizable Application Processors

Customizable Application Processors

STMicroelectronics' customizable processor family, called SPEAr® (structured processor enhanced architecture), supplies a powerful digital engine that offers the possibility of designing special user functions in a fraction of the time and with low investment. The family is based on an ARM core architecture that maximizes hardware and software performances; it includes an advanced bus system, and IPs for connectivity and memory interfaces. The user functions are embedded in a configurable logic block. This provides high performances, with a quick development cycle and full custom design capabilities.

The innovative SPEAr® concept comprises a set of sophisticated and modern IPs. These are easily customized and provide optimized solutions for specific requirements. SPEAr closes the gap between the high flexibility of a full ASIC approach with the low cost of ownership of the ASSP approach. It shortens time to market to a few weeks, and lowers NRE (non recurring engineering), resulting in unprecedented cost savings.

Ideal for all embedded applications, the SPEAr by ST family addresses a variety of applications, including digital engines for printers, scanners and other embedded control applications.

  Customizable Application Processors
Based on the industry-standard ARM core.
Architecture including proven IPs for connectivity, memory interfaces and high-performance internal bus system.
Configurable embedded logic block allowing quick development.
Development kits available to allow full custom project approach.
Fast and unprecedented time to market thanks to an ingenious combination of ASSP and ASIC methods.
 
Customizable Application Processors Product Selector
 
Key Products
Reference Type Description
SPEAR-09-B042 SPEAr BASIC ARM 926, 300Kgates , LFBGA289 package
SPEAR-09-P022 SPEAr Plus600 Dual ARM 926, 600Kgates, PBGA420 package
SPEAR-09-H122 SPEAr Head600 ARM 926, 600Kgates, PBGA420 package
SPEAR-09-H042 SPEAr Head200 ARM926, 200Kgates, LFBGA289 package
SPEAR-09-H022 SPEAr Head200 ARM 926, 200Kgates, large IP portfolio SoC, PBGA420 package
SPEAR-07-NC03 SPEAr Net Communication Controller for USB and Ethernet Protocols, LFBGA180 package
 
Brochures and Product Guides
SPEAr BASIC Brochure (190 Kb PDF)
SPEAr Head600 Brochure (184 Kb PDF)
SPEAr Plus600 Brochure (183 Kb PDF)
SPEAr Head200 Brochure (122 Kb PDF)
SPEAr Head200 Development Board Brochure (273 Kb PDF)
SPEAr Net Brochure (114 Kb PDF)
 
Related Information

SPEAr Application Processors can be customized through a behavioral model or an external FPGA Customization Process

Each device of the family is supported by a dedicated Development Kit including application board, software and documentation, allowing an easy and quick project development with a full custom design approach.
SPEAr Head600 Development Kit
SPEAr Plus600 Development Kit
SPEAr Head200 Development Kit

SPEAr Net Starter Kit

Software Download Center

Package Description
SPEAr Linux SDK Development Kit Software package supporting embedded Linux on SPEAr development boards. It may be used for SPEAr evaluation purposes as well as a reference software platform to be further extended and specialized by customers
 
SPEAr is a registered trademark of STMicroelectronics Group