Company
ST Home | Application Specific for Computer & Peripherals | Microprocessors | Loongson

STLS Processors for Affordable PC

With the STLS processor, the 100$ PC is a reality. Affordable thou performing, specifically designed to run Linux operative system the STLS processor are the ideal processors to build cost effective computers and therefore to address both the growing demand of PC in developing countries, as well as to target the second and third PCs demand in the developed country  consumer space or the educational segment.

With a power consumption of few watt at 900MHz of frequency operation, the STLS processor is suitable for both small form factor as well as laptop PC. Coupled with software drivers, the video acceleration module can transfer YUV format video data to RGB format and zoom automatically. This capability greatly reduces the processor's workload when the system utilizes a simple VGA controller.
 
Block diagram