Company
ST Home | Transistors | Power MOSFETs | Related Information | STS9D8NH3LL

STS9D8NH3LL
New high performing Power MOSFET for notebook system power management

STS8DNH3LL Product Page
STS8DNF3LL Product Page
STS9D8NH3LL Product Page
The market’s tendency to move towards smaller notebooks and telecom systems, coupled with the increasing demand for high efficiency in synchronous buck converters used in Voltage Regulator Modules (VRMs) and POLs, has created a demand for Power MOSFETs in a dual package with very high performance in terms of overall electrical behavior (during switching transients and ON state).
The new STS9D8NH3LL housed in SO-8 dual package, easily meets these requirements.
STS9D8NH3LL Power MOSFET

STS9D8NH3LL has two die, one dedicated to high side switching, optimized to reduce switching losses, and another dedicated to the low side, optimized to reduce conduction losses in the synchronous buck converter.

STS9D8NH3LL Features


Optimal RDS(on) x Qg trade-off @ 4.5 V
Conduction losses reduced
Switching losses reduced
Double island SO-8 package
This application specific Power MOSFET has been designed to replace two SO-8 packages in DC-DC converters.

Device Comparison


In order to demonstrate the benefits obtained by using the STS9D8NH3LL, a test was performed on the PM6680 demoboard assuming the following conditions:
Vin = 12 V
VPHASE-1 = 1.5 V
VPHASE-2 = 1.05 V
fsw = 380 kHz
Tamb = 25 °C

PM6680 is a dual step-down controller (1.5 V and 1.05 V); each section is a single phase DC/DC converter, with a Schottky diode in parallel with the low-sides. As demonstrated by the tests, the STS9D8NH3LL has the highest efficiency in the overall current range, in both converter sections (1.5 V and 1.05 V) due to the lower high side Qg and lower low side RDS(on).
STS9D8NH3LL Power MOSFET

STS9D8NH3LL Power MOSFET

STS9D8NH3LL shows a higher efficiency level in both 1.5V and 1.05V sections


STSxD8Nx3LL Product Range


The STSxD8Nx3LL range of devices in a dual SO-8 package, represent the best choice for notebook and server applications. The current product range will soon be enlarged to include other devices from the new STripFET V technology.

Part Number
BVDSS
[V]
RDS(on) max
@ 10 V
[Ω]
Qg typ
@ 4.5 V
[nC]
Q1
Q2
Q1
Q2
30
0.022
0.022
7
7
30
0.020
0.020
12.5
12.5
30
0.022
0.015
7
9