Company
ST Home | Transistors | Radio Frequency | Related Information | HIGH POWER RF MOSFETs

HIGH POWER RF MOSFETs
SD2941-10 / SD2942 / SD2943: 175W and 350W under 50V supply voltage

SD2941-10 Product Page
SD2942 Product Page
SD2943 Product Page

ISM (Industrial, Scientific, Medical) and FM/VHF broadcasting are some of the applications requiring high power RF transistors. ST already has a strong and consolidated presence in this market with the SD293X and SD393X RF MOSFETs.
The new SD294X family is now going to enlarge this RF power product portfolio. The SD294X family is a direct evolution of the previous well proven SD293X generation, designed to offer higher Output Power and Power Gain (see comparison graphs).

  HIGH POWER RF MOSFETs
These major improvements will give customers the possibility to use less active components (thus reducing the final cost) inside an amplifier chain designed to deliver a fixed Pout and gain level. All these products will be processed in the new 6” RF wafer fab which will ensure a higher level in terms of overall quality and service.

The SD294X Series


Just like the SD293X series, the new SD294X family makes use of “gold metallized N-Channel RF MOSFET technology”, where the old SD293X process layout has been redesigned in order to improve RF performance. In particular, the Crss (feedback capacitance) has been decreased by means of a shield structure, which allowed, with respect to the previous generation, a higher RF gain. Another major improvement has been made on the RDS(on) which has been decreased to achieve higher Pout; the Pout range now goes from 175W to 350W. These technology solutions are under exclusive patent rights. Of course, the well proven ruggedness and reliability of the previous generation have been maintained, as well as the lowest thermal resistance of the market, thanks to the use of “non pedestal” ceramic packages.

Features


Gold metallization;
New patented process layout;
“Non pedestal” ceramic package;


Lowest thermal resistance;
New 6” production line.

Benefits


Extremely rugged device performance;
High Pout in single package;
High gain;


Excellent thermal stability;
Best in-class reliability and quality;
Cost effectiveness.

Applications


Single side band (SSB);
FM / VHF broadcast;
Industrial laser;
Plasma generator for display panels;
Plasma generator for semiconductors;


Nuclear magnetic resonance (NMR);
Spectroscopy;
RF heating.

SD294X Product Range

SD2941-10
SD2942
SD2943
Supply voltage
50V
50V
50V
Frequency
175MHz
175MHz
30MHz
Power Out
175W
350W
350W
Gain (Typ)
21.5dB
17.5dB
25dB
VSWR
10:1
5:1
5:1
Package
M174
Single-ended
M244
Push-pull
M177
Single-ended
Rth j-c
0.45°C/W
0.35°C/W
0.27°C/W

Generation And Competition Analysis


A comparison between the previous SD293X and the new SD294X family shows a big improvement in the overall RF performance. These results have been obtained thanks to the new process layout.

SD2942 Vs SD2932 - Main RF Parameters

SD2942
SD2932
Pout
350W Min
300W Min
Eff.
55% Min
50% Min
Gain
17 Typ
16 Typ

It is clear that significant results have been achieved concerning the main parameters. The higher Output Power capability in particular, is a great benefit for all the applications that this new family is addressing.

Competition benchmarking

Company
P / N Pout
[W]
Eff
[%]
Freq
[MHz]
ST SD2942 350 65 175
Philips BLF278 300 >60 108
Ma / Com MRF151G 300 50-55 175

The above comparison is a further confirmation of the top notch performance given by the new family. Three basic RF characterizations of the SD294X series are shown in the the graphs to the right. The top graph in particular shows a direct comparison between the old and the new generation. For the new family, we can estimate more than 1 dB increase in terms of Power Gain and more than 20% increase in terms of Output Power.

HIGH POWER RF MOSFETs
SD2942 / SD2932 power gain vs Pout

HIGH POWER RF MOSFETs
SD2942 typical performance: gain/efficiency vs. output power

HIGH POWER RF MOSFETs
SD2941-10 typical performance curves for SD2941-10