CATEGORIES

Buck regulators

A buck converter, also called buck regulator or DC-DC step-down switching regulator, is a type of DC-DC converter that provides an output regulated voltage that is lower than its input voltage.

ST's monolithic step-down (buck) converter ICs offer input-voltage capability up to 61 V and deliver output currents up to 4 A with high switching frequency.

These buck regulators embed a full set of protection functions (overcurrent, overvoltage, and over-temperature) to increase the mean time between failures (MTBF) and reduce the number of external components required, thus lowering BOM costs.


Monolithic buck converter ICs (buck regulator) for any application requirement

 

 

Applications

Buck converters can be used for a large number of applications.

Product types: how to choose the right buck converter

Learn about ST broad selection of buck converters, designed to meet a wide range of requirements.

Ease-of-use
When a well-regulated rail is needed with minimum design effort, ST’s DC-DC portfolio jhas the right solution. Moreover, the need for only a few external components, internal compensation and synchronous rectification do not compromise performance and features.
Find products
Feature-rich and flexible
Adjustable loop bandwidth, external clock synchronization, and adjustable soft start are some of the key features which allow designing a tailored solution for the final application.
Find products
Low consumption
In systems where low power consumption is a must, like battery- or bus-powered applications, the buck converter needs to be very efficient in the conditions where the system is in idle state for most of the time.
Low-consumption buck converters feature ultra-low quiescent current and high efficiency at light load to meet these application requirements.
Find products
Low noise
Buck converters offer a significant advantage in terms of efficiency compared to linear regulators.
However, they also introduce switching noise that could represent a big obstacle to comply with EMI standards and disturb noise-sensitive applications.
Low-noise buck converters help designers meet these challenges.
Find products
Isolated
The main target application of the isolated buck topology is to get a floating-voltage source. This is commonly required to provide supply to high-side gate drivers in high-power DC-DC converters, inverters, motor drivers, and other industrial applications.
Find products
Wide input voltage
Wide input voltage (VIN) buck converters comply with unregulated input voltages or with bus voltages subjected to strong line transients typically occurring in industrial and telecom systems.
A short on-time ensures a large input-to-output conversion ratio while maintaining a high switching frequency.
Find products

Benefits

  • High-voltage technology together with high reliability, robustness, and compactness
  • High efficiency at any load and a high level of performance for consumer and computer products
Switching converters (DC-DC)
Quick reference guide
STPD01: 1st buck converter for efficient USB-C PD power stages with cable drop compensation
L7983 - Compact 60 V 300 mA
DC/DC converter

High efficiency and performance step-down synchronous switching regulators for automotive applications

The DCP0606Y and DCP0608Y are AEC-Q100 Grade 1 qualified step-down converters designed to meet the demanding requirements of automotive applications.

Capable of delivering a continuous output current of up to 6 A or 8 A, the devices feature overvoltage, overcurrent, and overtemperature auto-recovery protections, making them ideal for high current, and low voltage post-regulation.

Housed in a compact QFN 2x3 mm package with wettable flanks, the DCP0606Y and DCP0608Y are suitable for space-constrained applications like: ADAS power supply, telematics, HUD, infotainment, multimedia, and camera digital core power supply.

The STEVAL-0606YADJ and STEVAL-0608Y1V8 product evaluation boards support developers in their designs.

Synchronous buck converters for industrial applications

The DCP3601 (up to 1 A load current) and the DCP3603 (up to 3 A load current) are versatile, efficient, and reliable synchronous step-down converter suitable for a wide range of applications like major appliances, smart metering, and industrial 24 V bus conversion.

Their comprehensive feature set, including wide input voltage range, high efficiency, advanced protection features, and compact size, makes them the right choice for engineers looking to optimize their power conversion designs.

Both devices are available in two versions, LCM (Low Current Mode) for high efficiency at light loads and LNM (Low Noise Mode) for noise-sensitive applications; developers can also be supported in their designs by the STEVAL-3601CV1 and STEVAL-3603BC1 evaluation boards.

Synchronous buck converters for automotive applications

Nowadays, automotive systems require robustness, low consumption, high efficiency, and small size, especially for the vehicle electrification.

The A6983 and A6986 are AEC-Q100 qualified synchronous step-down converters suitable for battery-powered applications, car body applications, smart ambient lighting system supply, car audio, and low noise applications.

The A6983I and A6986I are AEC-Q100 qualified synchronous iso-buck converter specifically designed for isolated buck topology. To manage higher power and optimize the transformer, both A6986I and A6983I devices can be used in isolated buck-boost topology as well. They are particularly suitable for electric traction systems, OBC (on-board charger) for HEV/EV and automotive isolated IGBT/SiC MOSFET gate drive supply.

The STEVAL-A6983IV1, STEVAL-A6986IV3, STEVAL-A6983CV1, STEVAL-A6983NV1, and STEVAL-6986YT2DL evaluation boards are available to support developers in their designs.

L6983I: synchronous iso-buck converter for isolated applications

A floating-voltage source, which is the main target application of the isolated buck topology, is commonly requested to provide supply to high-side gate drivers in high-power DC-DC converters, inverters, motor drivers, and other industrial applications.​

The L6983I, specifically designed for isolated buck topology, provides a flexible, reliable, and easy-to-use solution for isolated IGBT/SiC/GaN MOSFET gate drive supplies, on-board chargers (OBC) for HEV/EV, and electric traction systems.

The STEVAL-L6983IV1 evaluation board is available to support developers in their designs.

About buck converters

How does a buck converter work?

A buck converter usually uses two switches and an inductor to make a voltage controlled current source that interacts with the parallel combination of output capacitor and load, to generate the desired output voltage (VOUT < VIN).

buck converter circuit diagram

Where and why is a buck converter used?

A buck converter is used to step down the voltage of a given input to achieve the required output voltage. Buck converters can be used in many applications, including smartphones, tablets, battery-powered equipment, industrial power systems and point-of-load supplies.

What are the advantages of a buck converter?

Buck converters offer a more efficient solution with fewer, smaller external components. They can step-down voltages using a minimal number of components. In the same time, they offer a lower operating duty cycle and higher efficiency across a wide range of input and output voltages.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets