Product overview
Key Benefits
High efficiency
Low-loss design for efficient power conversion
High output current
Supports up to 6 A / 8 A continuous output
Flexible regulation
Adjustable output down to 0.6 V with high accuracy
Description
The DCP0606Y and DCP0608Y are a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 6 A or 8 A continuous current, depending on the part number. The IC operates from 2.9 V to 6 V input voltage.
The DCP0606Y, DCP0608Y features low-resistance integrated N-channel MOSFETs and diode emulation working mode for optimum efficiency over all the loading range.
The integrated 0.6 V reference allows the regulation of output voltages with ± 1.5% accuracy over temperature variations. The switching frequency is externally adjustable between 1.8 MHz and 4 MHz.
The soft-start duration can be adjusted with an external capacitor or the same SS/TRK pin can be used for output voltage sequencing while the RST/PGOOD pin provides real-time information on the output voltage.
DCP0606Y and DCP0608Y are available in QFN 2 x 3 mm with 11 leads with wettable flanks.
-
All features
- AEC-Q100 Grade 1 qualified
- Operating junction temperature range: -40 °C to +150 °C
- Designed for 3.3 V and 5 V power rails
- 6 A or 8 A continuous output current
- 6 A typical efficiency = 93% @ fsw = 2.25 MHz, Vin = 5 V, Vout = 3.3 V
- Integrated 11 mΩ MOSFETs for high efficiency
- Adjustable output voltage down to 0.6 V
- 1.5% Output voltage accuracy
- Fixed output voltage option on request
- Selectable switching frequency from 1.8 to 4 MHz with dithering
- Pulse skip mode to optimize light load efficiency
- OV / OC / OT auto-recovery protections
- Power Good output
- Output voltage tracking
- External synchronization with programmable phase shift
- Package 2 x 3 mm with wettable flanks
- AEC-Q100 Grade 1 qualified
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components
STPOWER Studio
Thermal-electrical Simulators for Components
PCB Thermal Simulator
Thermal-electrical Simulators for Components
AC Switches Simulator
Thermal-electrical Simulators for Components
Rectifier Diodes Simulator
Thermal-electrical Simulators for Components
Twister Sim
Thermal-electrical Simulators for Components
TVS Simulator
Thermal-electrical Simulators for Components
Estimate
Signal Conditioning Design Tool
Active Filters
Signal Conditioning Design Tool
Comparators
Signal Conditioning Design Tool
Low side Current Sensing
Signal Conditioning Design Tool
High side Current Sensing
NFC/RFID Calculators
NFC Inductance
NFC/RFID Calculators
UHF Link Budget
NFC/RFID Calculators
NFC Tuning Circuit
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2026.07 | 17 Jul 2026 | 17 Jul 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| DCP0606QTRY | Active Product is in volume production. | POA FCQFN 2X3X0.9 11L | Automotive | Ecopack2 | 10 | 2025-04-02T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DCP0606QTRY | | | distributors No availability of distributors reported, please contact our sales office |
DCP0606QTRY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors