STEVAL-A6983IV1
Active
Design Win
38 V, 10 W synchronous iso-buck converter for isolated applications

Download databrief Order Direct

Product overview

Description

The STEVAL-A6983IV1 is an evaluation board based on the A6983I, 38 V, 10 W synchronous iso-buck converter designed for isolated applications.

The primary output voltage can be accurately adjusted, whereas the isolated secondary output is derived by using a given transformer ratio. No optocoupler is required.

The primary sink capability up to -4.5 A (even during soft-start) allows a proper energy transfer to the secondary side as well as enables a tracked soft-start of the secondary output.

The control loop is based on a peak current mode architecture and the device operates in forced PWM.

The 390 ns blanking time filters oscillations, generated by the transformer leakage inductance, making the solution more robust.

The compact QFN-16 3x3 mm package and the internal compensation of the A6983I help minimizing design complexity and size.

The switching frequency can be programmed in the 200 kHz - 1 MHz range with optional spread spectrum for improved EMC.

The EN pin provides enable/disable functionality. The typical shutdown current is 2 uA when disabled. As soon as the EN pin is pulled up, the device is enabled and the internal 1.3 ms soft start takes place.

The A6983I features a power-good open collector that monitors the FB voltage. Pulse by pulse current sensing on both power elements implements an effective constant current protection and thermal shutdown prevents thermal runaway.

Due to the primary reverse current limit, the secondary output is protected against short-circuit events.

  • All features

    • Designed for iso-buck topology
    • 4 to 38 V input voltage range
    • Up to 10 W deliverable power (depending on the application conditions)
    • Isolated output voltage unregulated
    • Optional postregulation (not mounted, layout foreseen at the bottom)
    • Embeds the transformer
    • Regulation at the primary side, no optocoupler required
    • 200 kHz to 1 MHz programmable switching frequency
    • Suitable for external synchronization
    • Power-good signal available
    • Enable
    • Input EMI filter embedded
    • Selectable spread spectrum function for improved EMC performance

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-A6983IV1
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-A6983IV1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-A6983IV1

Distributor availability of STEVAL-A6983IV1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-A6983IV1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-A6983IV1

Supplier:

ST

Core Product:

A6983IQTR

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors