ST Life.augmented
sense_power

iNEMO-Inertial Modules

iNEMO inertial modules integrate different types of sensors to offer more compact, robust and easy-to-assemble solutions compared to discrete MEMS products. iNEMO inertial modules deliver more accurate and reliable sensor performance combined with a reduction of the footprint by up to 85%, depending on the solution selected. ST`s iNEMO hardware and software solutions include:

  • System-in-packages (SiP) that integrate accelerometer, gyroscope and magnetometer in a monolithic 6-axis or 9-axis solution
     
  • INEMO-M1 system-on-boards that are 9-axis IMUs with an STM32 microcontroller on board and are ready to use and programmable by the users
     
  • iNEMO Engine, ST`s sensor-fusion software suite based on dedicated filtering and prediction algorithms. iNEMO Engine compares different data coming from multiple sensors in a smart way independently of environmental conditions to reach the best performance.

The complete portfolio of iNEMO hardware and software solutions brings motion sensing systems to the level required for the most demanding applications, such as enhanced gesture recognition/gaming, augmented reality, indoor navigation and localization-based services.

Make portable devices more sensitive and longer-lasting

6-axis intertial module sensorsA new family of always-on 6-axis inertial motion sensors with industry-lowest power requirements, ultra-compact packaging and unprecedented design flexibility. 

The new family features a unique 6-axis inertial motion-sensing device that can run all sensor-related functions as well as customer-specific application software onboard while consuming up to 40% less power than existing solutions.

The LSM6DS1 and LSM6DB0 both include the sensor hub to coordinate and synchronize additional sensors, including magnetic and environmental sensors. On the other hand, the LSM6DS0 matches perfectly with baseband chips that already include the sensor hub while still delivering the same excellent 6-axis performance. All of the sensors are baseband-agnostic and can operate with any application processor. 

Feedback Form
Customer Feedback