DS14928 · DatasheetArm® Cortex®-M33 32-bit MCU with FPU, 144 MHz, 593 CoreMark®, up to 512‑Kbyte dual‑bank flash memory, 128-Kbyte RAM
Download .pdfOpen in the full document

Introduction

Introduction

This document provides information on STM32C55xxx devices, such as description, functional overview, pin assignment and definition, electrical characteristics, packaging and ordering information.

For information on the Arm® Cortex®-M33 core, refer to the Arm® Cortex®-M33 Processor Technical Reference Manual, available from the www.arm.com website.



Note: Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries or affiliates) in the US and/or elsewhere.

The Arm word and logo are trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere. All rights reserved.

Description

The STM32C55xxx devices are general purpose microcontrollers family (STM32C5 Series) based on the high‑performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 144 MHz.

The Cortex®-M33 core features a single‑precision floating‑point unit (FPU), that supports all the Arm® single‑precision data‑processing instructions and all the data types.

The Cortex®-M33 core also implements a full set of digital signal processing (DSP) instructions and a memory protection unit (MPU) that enhances the application security.

The devices embed high‑speed memories (512‑Kbyte flash memory and 128‑Kbyte SRAM), and an extensive range of enhanced I/Os, peripherals connected to three APB buses, three AHB buses, and a 32‑bit multi‑AHB bus matrix.

The devices feature several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, and hide protection areas.

The devices embed several peripherals reinforcing security:
  • HASH hardware accelerator
  • True random number generator

The devices offer two 12‑bit ADCs, one DAC channel, one comparator, a low‑power RTC, two 32‑bit general‑purpose timers, two 16‑bit PWM timers dedicated to motor control, four 16‑bit general‑purpose timers, two 16‑bit basic timers, and one 16‑bit low‑power timer.

The devices also feature standard and advanced communication interfaces such as:
  • Two I2Cs
  • One I3C shared with I2C
  • Three SPIs with multiplexed full-duplex I2S
  • Three USARTs, two UARTs, and one low‑power UART
  • One FDCAN (available only in STM32C552x devices)
  • One USB full‑speed

The devices operate in the –40 to +125 °C (+140 °C junction) temperature ranges from a 2.7 to 3.6 V power supply.

A comprehensive set of power‑saving modes allows the design of low‑power applications.

The devices offer multiple packages from 32 to 100 pins.

See Table 1 Device features and peripheral counts for the list of peripherals available for each part number.
Table 1. Device features and peripheral counts
PeripheralsSTM32C55xKxTSTM32C55xKxUSTM32C55xCxTSTM32C55xCxUSTM32C55xRxTSTM32C55xRxTxJSTM32C55xMxTSTM32C55xVxT
Flash memory (Kbytes)512/256
SRAM (Kbytes)128 (including 64 with ECC)
ICACHE (Kbytes)8
Flash memory area for EEPROM Emulation (Kbytes)64
One-time-programmable (Kbytes)4.5
TimersGeneral purpose6
Advanced‑control2
Basic2
Low‑power1
SysTick1
Window watchdog2
Communication interfacesSPI (with I2S)3 (3)
I2C2
I3C1
USART3
UART2
LPUART1
USB1
FDCAN

11

TRACENoYes
CORDICYes
RTCYes (without LSE)YesYes (without LSE)Yes
Tamper pins23
True random number generator (RNG)Yes
HASHYes
GPIOs252738526686
Wake-up pins34667
12-bit ADC channelsExternal91011171819
Internal2222222
12-bit DAC channels1
Analog comparator1
Maximum CPU frequency (MHz)144
Operating voltage2.7 V - 3.6 V
Operating temperatureJunction temperature range: −40 to +140 °C
PackagesLQFP32UFQFPN32

LQFP48

UFQFPN48LQFP64LQFP80LQFP100
Figure 1 STM32C55xxx block diagram shows the general block diagram of the device family.
Figure 1. STM32C55xxx block diagram
Note:

FDCAN1 only available for STM32C552xx devices.

1 Available only in STM32C552x devices.