UFQFPN32 package information (A0B8)
This UFQFPN is a 32-pin, 5 x 5 mm, 0.5 mm pitch ultra-thin fine pitch quad flat package.

- Drawing is not to scale.
- All leads/pads should also be soldered to the PCB to improve the lead/pad solder joint life.
- There is an exposed die pad on the underside of the UFQFPN package. It is recommended to connect and solder this backside pad to PCB ground.
| Symbol | Millimeters1 | Inches2 | ||||
|---|---|---|---|---|---|---|
| Min | Typ | Max | Min | Typ | Max | |
| A34 | 0.50 | 0.55 | 0.60 | 0.0197 | 0.0217 | 0.0236 |
| A15 | 0.00 | - | 0.05 | 0.000 | - | 0.0020 |
| A36 | - | 0.15 | - | - | 0.0060 | - |
| b7 | 0.18 | 0.25 | 0.30 | 0.0071 | 0.010 | 0.0118 |
| D89 | 5.00 BSC | 0.1969 BSC | ||||
| D2 | 3.50 | 3.60 | 3.70 | 0.139 | 0.143 | 0.147 |
| E89 | 5.00 BSC | 0.1969 BSC | ||||
| E2 | 3.50 | 3.60 | 3.70 | 0.139 | 0.143 | 0.147 |
| e9 | - | 0.50 | - | - | 0.02 | - |
| N10 | 32 | |||||
| K | 0.15 | - | - | 0.006 | - | - |
| L | 0.30 | - | 0.50 | 0.0119 | - | 0.0199 |
| R | 0.09 | - | - | 0.004 | - | - |
| Symbol11 | Tolerance of form and position12 In millimeters | Tolerance of form and position13 In inches |
|---|---|---|
| aaa | 0.15 | 0.006 |
| bbb | 0.10 | 0.004 |
| ccc | 0.10 | 0.004 |
| ddd | 0.05 | 0.002 |
| eee | 0.10 | 0.004 |
| fff | 0.10 | 0.004 |
| Symbol | Definition |
|---|---|
| aaa | The bilateral profile tolerance that controls the position of the plastic body sides. The centres of the profile zones are defined by the basic dimensions D and E. |
| bbb |
The tolerance that controls the position of the terminals with respect to Datums A and B. The centre of the tolerance zone for each terminal is defined by basic dimension e as related to datums A and B. |
| ccc |
The tolerance located parallel to the seating plane in which the top surface of the package must be located. |
| ddd |
The tolerance that controls the position of the terminals to each other. The centres of the profile zones are defined by basic dimension e. |
| eee | The unilateral tolerance located above the seating plane wherein the bottom surface of all terminals must be located = coplanarity |
| fff | The tolerance that controls the position of the exposed metal heat feature. The centre of the tolerance zone is the data defined by the centrelines of the package body |

- Dimensions are expressed in millimeters.
1 All dimensions are in millimeters. Dimensioning and tolerancing schemes are conform to ASME Y14.5M-2018 except European .
2 Values in inches are converted from mm and rounded to 4 decimal digits.
3 UFQFPN stands for Ultra thin Fine pitch Quad Flat Package No lead: A ≤ 0.60mm / Fine pitch e ≤ 1.00mm.
4 The profile height, A, is the distance from the seating plane to the highest point on the package. It is measured perpendicular to the seating plane.
5 A1 is the vertical distance from the bottom surface of the plastic body to the nearest metallized package feature.
6 A3 is the distance from the seating plane to the upper surface of the terminals.
7 Dimension b applies to metallized terminal. If the terminal has the optional radius on the other end of the terminal, the dimension b must not be measured in that radius area.
8 Dimensions D and E do not include mold protrusion, not to exceed 0,15mm.
9 BSC stands for BASIC dimensions. It corresponds to the nominal value and has no tolerance. For tolerances refer to Table 73 Tolerance of form and position
10 N represents the total number of terminals.
11 For the tolerance of form and position definitions see Table 74 Tolerance of form and position symbol definition.
12 All dimensions are in millimetres. Dimensioning and tolerancing schemes are conform to ASME Y14.5M-2018 except European .
13 Values in inches are converted from mm and rounded to 4 decimal digits.