Package thermal characteristics
The maximum chip-junction temperature, TJ max, in degrees Celsius, can be calculated using the following equation:
Where:
- TA max is the maximum ambient temperature in °C.
- ΘJA is the package junction-to-ambient thermal resistance in °C/W.
- PD max is the sum of PINT max and PI/O max:
- PINT max is the product of IDD and VDD, expressed in Watts. This is the maximum chip internal power.
PI/O max represents the maximum power dissipation on output pins:
| Symbol | Definition | Parameter | Value | Unit | ||
|---|---|---|---|---|---|---|
| Junction-ambient ΘJA | Junction-board ΘJB | Junction-case ΘJC | ||||
| Θ | Thermal Resistance | LQFP100 | 39.2 | 25.1 | 11.4 | °C/W |
| LQFP80 | 42.8 | 27.1 | 13.1 | |||
| LQFP64 | 44.3 | 26.6 | 13.5 | |||
| LQFP48 | 51.4 | 28.7 | 16.1 | |||
| LQFP32 | 51.4 | 28.7 | 16.1 | |||
| UFQFPN48 | 29.9 | 14.2 | 12 | |||
| UFQFPN32 | 40.4 | 22.3 | 20.5 | |||