DS14928 · DatasheetArm® Cortex®-M33 32-bit MCU with FPU, 144 MHz, 593 CoreMark®, up to 512‑Kbyte dual‑bank flash memory, 128-Kbyte RAM
Download .pdfOpen in the full document

Controller area network (FDCAN) (available only in STM32C552x devices)

Controller area network (FDCAN) (available only in STM32C552x devices)

The controller area network (CAN) subsystem consists of one CAN module, a shared message RAM memory, and a configuration block.

The modules (FDCAN) are compliant with ISO 11898-1: 2015 (CAN protocol specification version 2.0 part A, B) and CAN FD protocol specification version 1.0.

A 0.8-Kbyte message RAM implements filters, receives FIFOs, transmits event FIFOs, and transmits FIFOs.

The FDCAN main features are:

  • Conform with CAN protocol version 2.0 part A, B, and ISO 11898-1: 2015, -4
  • CAN FD with maximum 64 data bytes supported
  • CAN error logging
  • AUTOSAR and J1939 support
  • Improved acceptance filtering
  • Two receive FIFOs of three payloads each (up to 64 bytes per payload)
  • Separate signaling on reception of high priority messages
  • Configurable transmit FIFO/queue of three payloads (up to 64 bytes per payload)
  • Configurable transmit event FIFO
  • Programmable loop-back test mode
  • Maskable module interrupts
  • Two clock domains: APB bus interface and CAN core kernel clock
  • Power-down support

Universal serial bus full-speed host/device interface (USB)

The USB peripheral implements an interface between a full‑speed USB 2.0 bus and the APB2 bus. USB suspend and resume are supported, which permits stopping the device clocks for low‑power consumption.

The USB main features are:

  • USB specification version 2.0 full-speed compliant
  • Supports both host and device modes
  • Configurable number of endpoints from 1 to 8
  • Dedicated packet buffer memory (SRAM) of 2048 bytes
  • Cyclic redundancy check (CRC) generation/checking, non-return-to-zero inverted (NRZI) encoding/decoding, and bit‑stuffing
  • Isochronous transfers support
  • Double-buffered bulk/isochronous endpoint/channel support
  • USB suspend and resume operations
  • Frame-locked clock pulse generation
  • USB 2.0 link power management support (device mode only)
  • Battery charging specification revision 1.2 support (device mode only)
  • USB connect/disconnect capability (controllable embedded pull-up resistor on USB_DP line)

Development support

Serial-wire/JTAG debug port (SWJ-DP)

The Arm® SWJ-DP interface is embedded and is a combined JTAG and serial‑wire debug port that enables either a serial wire debug or a JTAG probe to be connected to the target.

Debug is performed using two pins only instead of five required by the JTAG (JTAG pins can be reused as GPIO with alternate function): the JTAG TMS and TCK pins are shared with SWDIO and SWCLK, respectively, and a specific sequence on the TMS pin is used to switch between JTAG‑DP and SW‑DP.

Embedded Trace Macrocell

The Arm® Embedded Trace Macrocell™ (ETM) provides a greater visibility of the instruction and data flow inside the CPU core by streaming compressed data at a very high rate from the devices through a small number of ETM pins to an external hardware trace port analyzer (TPA) device.

Real-time instruction and data flow activity be recorded and then formatted for display on the host computer that runs the debugger software. TPA hardware is commercially available from common development tool vendors.

The ETM operates with third party debugger software tools.

Pinout/ballout schematics

Figure 3. LQFP32 pinout

Package top view



Figure 4. UFQFPN32 pinout

Package top view



Note:

There is an exposed die pad on the underside of the UFQFPN package. This backside pad must be connected and soldered to PCB ground.

Figure 5. LQFP48 pinout

Package top view

Figure 6. UFQFPN48 pinout

Package top view

Note:

There is an exposed die pad on the underside of the UFQFPN package. This backside pad must be connected and soldered to PCB ground.

Figure 7. LQFP64 pinout

Package top view

Figure 8. LQFP64 alternative pinout

Package top view

Note:

Pinout for STM32C55xRxTxJ part number.

Figure 9. LQFP80 pinout

Package top view

Figure 10. LQFP100 pinout

Package top view

Pin/ball description

Table 11. Legend/abbreviations used in the pinout table
NameAbbreviationDefinition
Pin nameUnless otherwise specified in brackets below the pin name, the pin function during and after reset is the same as the actual pin name.
Pin typeIInput-only pin
I/OInput/output pin
SSupply pin
I/O structureFT5 V-tolerant I/O
TT3.6 V-tolerant I/O
RSTBidirectional reset pin with embedded weak pull‑up resistor
Options for TT and FT I/Os1
_aI/O with analog switch function supplied by VDDA
_tTamper I/O
_fI/O fm+ capable
_uI/O with USB function
NotesUnless otherwise specified by a note, all I/Os are set as floating inputs during and after reset.
Pin functionsAlternate functionsFunctions selected through GPIOx_AFR registers
Additional functionsFunctions directly selected/enabled through peripheral registers
Table 12. STM32C55xxx pin/ball definition
Pin numberPin name (function after reset)Pin typeI/O structureNotesAlternate functionsAdditional functions
LQFP32UFQFPN32LQFP48UFQFPN48LQFP64

LQFP64

alternative pinout2

LQFP80LQFP100
--111111PE2I/OFT-TRACECLK, LPTIM1_IN2, SPI3_SCK/I2S3_CK, EVENTOUT-
-----222PE3I/OFT-TRACED0, TIM15_BKIN, USART1_RX, EVENTOUT-
-----3-3PE4I/OFT-TRACED1, TIM15_CH1N, SPI3_NSS/I2S3_WS, USART1_TX, EVENTOUT-
-----4-4PE5I/OFT-TRACED2, TIM15_CH1, SPI3_MISO/I2S3_SDI, USART1_CK, EVENTOUT-
-------5PE6I/OFT-TRACED3, TIM1_BKIN2, TIM15_CH2, SPI3_MOSI/ I2S3_SDO, USART1_CTS/ USART1_NSS, EVENTOUTWKUP3
-------6PH15I/OFT-USART1_RTS, EVENTOUT-
--222-37PC13I/OFT_t345FDCAN1_TX, EVENTOUTTAMP_IN1, RTC_OUT1/ RTC_TS, WKUP4
22333-48PC14-OSC32_IN (OSC32_IN)I/OFT35TIM12_CH1, FDCAN1_RX, EVENTOUTOSC32_IN
--444-59PC15- OSC32_OUT (OSC32_OUT)I/OFT3TIM12_CH2, EVENTOUTOSC32_OUT
------610VSSS----
------711VDDS----
225555812PH0-OSC_IN (PH0)I/OFT_f-I2C1_SDA, EVENTOUTOSC_IN
336666913PH1-OSC_OUT (PH1)I/OFT_f-I2C1_SCL, EVENTOUTOSC_OUT
4477771014NRSTI/ORST---
----881115PC0I/OFT_a-SPI2_RDY, TIM16_BKIN, EVENTOUTADC1_IN8
----991216PC1I/OFT_ta-TRACED0, SPI2_MOSI/ I2S2_SDO, EVENTOUTADC1_IN9, ADC2_IN9, TAMP_IN2, WKUP6
----10101317PC2I/OFT_a-PWR_CSLEEP, TIM17_CH1, SPI2_MISO/I2S2_SDI, EVENTOUTADC1_IN10, ADC2_IN10
----11111418PC3I/OFT_a-PWR_CSTOP, LPUART1_TX, SPI2_MOSI/I2S2_SDO, EVENTOUTADC1_IN11, ADC2_IN11
-------19PH4I/OFT_a-EVENTOUTADC2_IN12
--8812121520VREF-S----
559913131621VREF+S----
------1722PH5I/OFT_a-EVENTOUTADC2_IN13
66101014141823PA0I/OFT_ta-TIM2_CH1, TIM5_CH1, TIM8_ETR, TIM15_BKIN, SPI2_RDY, SPI3_RDY, USART2_CTS/USART2_NSS, UART4_TX, SPI2_NSS/I2S2_WS, TIM2_ETR, EVENTOUTADC1_IN0, ADC2_IN0, COMP1_INP1, TAMP_IN2, WKUP1
77111115151924PA1I/OFT_ta-TIM2_CH2, TIM5_CH2, TIM8_BKIN, TIM15_CH1N, LPTIM1_IN1, USART2_RTS, UART4_RX, EVENTOUTADC1_IN1, ADC2_IN1, TAMP_IN3
88121216162025PA2I/OFT_ta-TIM2_CH3, TIM5_CH3, LPUART1_RX, TIM15_CH1, LPTIM1_IN2, USART2_TX, EVENTOUTADC1_IN2, ADC2_IN2, TAMP_IN3, WKUP2
99131317172126PA3I/OFT_a-TIM2_CH4, TIM5_CH4, LPUART1_TX, TIM15_CH2, SPI2_NSS/I2S2_WS, SPI3_MOSI/ I2S3_SDO, USART2_RX, COMP1_OUT, EVENTOUTADC1_IN3, ADC2_IN3
----18182227VSSS----
----19192328VDDS----
1010141420202429PA4I/OTT_a-TIM5_ETR, SPI3_MOSI/ I2S3_SDO, SPI1_NSS/I2S1_WS, SPI3_NSS/I2S3_WS, USART2_CK, EVENTOUTADC1_IN4, DAC1_OUT1
1111151521212530PA5I/OFT_a-TIM2_CH1, TIM1_CH3, TIM8_CH1N, SPI1_SCK/I2S1_CK, SPI2_SCK/I2S2_CK, USART1_CTS/USART1_NSS, TIM2_ETR, EVENTOUTADC1_IN5, COMP1_INM3
1212161622222631PA6I/OFT_a-TIM1_BKIN, TIM5_CH1, TIM8_BKIN, SPI1_MISO/ I2S1_SDI, USART1_TX, LPUART1_RTS, EVENTOUTADC1_IN6
1313171723232732PA7I/OFT_a-TIM1_CH1N, TIM5_CH2, TIM8_CH1N, TIM15_CH1, SPI1_MOSI/I2S1_SDO, SPI2_MISO/I2S2_SDI, USART1_RX, LPUART1_CTS, EVENTOUTADC1_IN7
----24242833PC4I/OFT_a-TIM2_CH4, TIM8_BKIN, I2S1_MCK, USART3_RX, TIM16_CH1, EVENTOUTADC2_IN4, COMP1_INM1
----25252934PC5I/OFT_a-TIM1_CH4N, TIM8_BKIN2, TIM16_CH1N, COMP1_OUT, EVENTOUTADC2_IN5
1414181826263035PB0I/OFT_a-TIM1_CH2N, TIM5_CH3, TIM8_CH2N, SPI3_MISO/ I2S3_SDI, USART2_TX, UART4_CTS, EVENTOUTADC2_IN6, COMP1_INP2
-15191927273136PB1I/OFT_a-TIM1_CH3N, TIM5_CH4, TIM8_CH3N, SPI3_SCK/I2S3_CK, SPI2_NSS/I2S2_WS, USART3_RX, COMP1_OUT, EVENTOUTADC2_IN7, COMP1_INM2
--202028283237PB2I/OFT_a-RTC_OUT2, TIM8_CH4N, SPI1_RDY, LPTIM1_CH1, SPI2_SCK/I2S2_CK, SPI3_MOSI/ I2S3_SDO, EVENTOUTADC2_IN8, COMP1_INP3, LSCO
------3338PE7I/OFT-TIM1_ETR, EVENTOUT-
------3439PE8I/OFT-TIM1_CH1N, EVENTOUT-
------3540PE9I/OFT-TIM1_CH1, EVENTOUT-
------3641PE10I/OFT-TIM1_CH2N, EVENTOUT-
-------42PE11I/OFT-TIM1_CH2, SPI1_RDY, EVENTOUT-
-------43PE12I/OFT-TIM1_CH3N, COMP1_OUT, EVENTOUT-
-------44PE13I/OFT-TIM1_CH3, EVENTOUT-
-------45PE14I/OFT-TIM1_CH4, EVENTOUT-
-------46PE15I/OFT-TIM1_BKIN, TIM1_CH4N, EVENTOUT-
--212129293747PB10I/OFT_f-TIM2_CH3, TIM8_CH1, LPTIM1_IN1, I2C2_SCL, SPI2_SCK/I2S2_CK, USART3_TX, EVENTOUT-
1516222230303848VCAPS----
16-232331313949VSSS----
1717242432324050VDDS----
--252533334151PB12I/OFT_f5TIM1_BKIN, TIM8_CH3, I2C2_SDA, SPI2_NSS/I2S2_WS, USART3_CK, FDCAN1_RX, UART5_RX, EVENTOUT-
--262634344252PB13I/OFT5TIM1_CH1N, TIM8_CH2, LPTIM1_CH1, I2C2_SMBA, SPI2_SCK/I2S2_CK, USART3_CTS/USART3_NSS, LPUART1_RX, FDCAN1_TX, UART5_TX, EVENTOUT-
--272735354353PB14I/OFT-TIM1_CH2N, TIM12_CH1, TIM8_CH2N, USART1_TX, SPI2_MISO/I2S2_SDI, USART3_RTS, UART4_RTS, EVENTOUT-
1818282836364454PB15I/OFT-RTC_REFIN, TIM1_CH3N, TIM12_CH2, TIM8_CH3N, USART1_RX, SPI2_MOSI/ I2S2_SDO, SPI1_MOSI/ I2S1_SDO, SPI3_MOSI/ I2S3_SDO, UART4_CTS, UART5_RX, EVENTOUT-
-------55PD8I/OFT-USART3_TX, EVENTOUT-
-------56PD9I/OFT-USART3_RX, EVENTOUT-
-------57PD10I/OFT-MCO2, LPTIM1_CH2, USART3_CK, EVENTOUT-
-------58PD11I/OFT-LPTIM1_IN2, USART3_CTS/ USART3_NSS, UART4_RX, EVENTOUT-
------4559PD12I/OFT-LPTIM1_IN1, TIM8_CH1N, I3C1_SCL, USART3_RTS, UART4_TX, EVENTOUT-
------4660PD13I/OFT-LPTIM1_CH1, TIM8_CH2N, I3C1_SDA, EVENTOUT-
------4761PD14I/OFT-TIM8_CH3N, EVENTOUT-
------4862PD15I/OFT-TIM8_CH4N, EVENTOUT-
----37374963PC6I/OFT-TIM5_CH1, TIM8_CH1, I2S2_MCK, EVENTOUT-
----38385064PC7I/OFT-TIM5_CH2, TIM8_CH2, I2S3_MCK, EVENTOUT-
----39395165PC8I/OFT-TRACED1, TIM5_CH3, TIM8_CH3, UART5_RTS, EVENTOUT-
----40405266PC9I/OFT_f-MCO2, TIM5_CH4, TIM8_CH4, AUDIOCLK, UART5_CTS, I2C1_SDA, EVENTOUT-
1919292941415367PA8I/OFT_f-MCO1, TIM1_CH1, I3C1_SDA, TIM8_BKIN2, TIM15_CH2, SPI1_RDY, SPI2_MOSI/ I2S2_SDO, USART1_CK, TIM5_CH4, I2C1_SCL, TIM2_CH4, EVENTOUT-
2020303042425468PA9I/OFT-MCO2, TIM1_CH2, I3C1_SCL, LPUART1_TX, TIM15_CH1N, SPI2_SCK/I2S2_CK, USART1_TX, TIM5_ETR, I2C1_SMBA, TIM8_CH2N, EVENTOUT-
--313143435569PA10I/OFT-TIM1_CH3, LPUART1_RX, USART1_RX, EVENTOUT-
2121323244445670PA11I/OFT_fu5TIM1_CH4, LPUART1_CTS, USART2_TX, SPI2_NSS/ I2S2_WS, UART4_RX, USART1_CTS/USART1_NSS, I2C2_SCL, FDCAN1_RX, EVENTOUTUSB_DM
2222333345455771PA12I/OFT_fu5TIM1_ETR, LPUART1_RTS, USART2_RX, SPI2_SCK/I2S2_CK, UART4_TX, USART1_RTS, I2C2_SDA, FDCAN1_TX, EVENTOUTUSB_DP
2323343446465872PA13 (JTMS/SWDIO)I/OFT6JTMS/SWDIO, COMP1_OUT, EVENTOUT-
-------73PH3I/OFT-EVENTOUT-
--353547475974VSSS----
--363648486075VDDS----
2424373749496176PA14 (JTCK/SWCLK)I/OFT6JTCK/SWCLK, EVENTOUT-
2525383850506277PA15(JTDI)I/OFT6JTDI, TIM2_CH1, TIM1_CH2N, LPTIM1_ETR, I2C2_SMBA, SPI1_NSS/I2S1_WS, SPI3_NSS/ I2S3_WS, USART2_CK, UART4_RTS, USART1_TX, TIM8_CH4N, TIM2_ETR, EVENTOUT-
----51516378PC10I/OFT-TIM8_CH1N, I3C1_SCL, SPI3_SCK/I2S3_CK, USART3_TX, UART4_TX, EVENTOUT-
----52526479PC11I/OFT-TIM8_CH2N, I3C1_SDA, SPI3_MISO/I2S3_SDI, USART3_RX, UART4_RX, EVENTOUT-
----53536580PC12I/OFT-TRACED3, TIM15_CH1, TIM8_CH3N, SPI3_MOSI/ I2S3_SDO, USART3_CK, UART5_TX, EVENTOUT-
------6681PD0I/OFT5TIM8_CH4N, UART4_RX, FDCAN1_RX, EVENTOUT-
------6782PD1I/OFT5UART4_TX, FDCAN1_TX, EVENTOUT-
----54546883PD2I/OFT-TRACED2, TIM15_BKIN, UART5_RX, EVENTOUTWKUP7
-------84PD3I/OFT-SPI2_SCK/I2S2_CK, USART2_CTS/USART2_NSS, EVENTOUT-
-------85PD4I/OFT-USART2_RTS, EVENTOUT-
-------86PD5I/OFT5TIM1_CH4N, SPI2_RDY, USART2_TX, FDCAN1_TX, EVENTOUT-
-------87PD6I/OFT-SPI3_MOSI/I2S3_SDO, USART2_RX, EVENTOUT-
-------88PD7I/OFT-SPI1_MOSI/I2S1_SDO, SPI3_MISO/I2S3_SDI, USART2_CK, EVENTOUT-
2626393955556989PB3 (JTDO/ TRACESWO)I/OFT_f5JTDO/TRACESWO, TIM2_CH2, TIM5_CH3, I2C2_SDA, SPI1_SCK/ I2S1_CK, SPI3_SCK/I2S3_CK, LPUART1_TX, I2C2_SCL, CRS_SYNC, USART3_TX, TIM8_CH1, UART5_RTS, EVENTOUT-
2727404056567090PB4 (NJTRST)I/OFT_f6NJTRST, TIM5_CH1, I3C1_SCL, LPTIM1_CH2, SPI1_MISO/ I2S1_SDI, SPI3_MISO/I2S3_SDI, SPI2_NSS/I2S2_WS, LPUART1_CTS, I2C2_SDA, TIM16_BKIN, USART3_RX, TIM8_CH2, UART5_CTS, EVENTOUT-
2828414157577191PB5I/OFT5TIM17_BKIN, TIM5_CH2, I3C1_SDA, I2C1_SMBA, SPI1_MOSI/I2S1_SDO, SPI3_MOSI/I2S3_SDO, LPUART1_RTS, FDCAN1_RX, USART3_CK, TIM8_CH3, UART5_RX, EVENTOUT-
2929424258587292PB6I/OFT_f5I3C1_SCL, I2C1_SCL, SPI3_MISO/I2S3_SDI, USART1_TX, LPUART1_TX, FDCAN1_TX, TIM16_CH1N, USART3_CTS/USART3_NSS, TIM8_CH4, UART5_TX, EVENTOUT-
3030434359597393PB7I/OFT_f5TIM17_CH1N, I3C1_SDA, I2C1_SDA, SPI3_SCK/I2S3_CK, USART1_RX, LPUART1_RX, FDCAN1_TX, TIM16_CH1, USART3_RTS, EVENTOUTWKUP5
-31444460607494PH2-BOOT0I/OFT5MCO1, TIM17_CH1N, LPTIM1_IN2, FDCAN1_RX, EVENTOUT-
31-------PB8-BOOT0I/OFT_f5TIM17_CH1, I3C1_SCL, I2C1_SCL, SPI3_NSS/I2S3_WS, UART4_RX, FDCAN1_RX, EVENTOUT-
-32454561617595PB8I/OFT_f5TIM17_CH1, I3C1_SCL, I2C1_SCL, SPI3_NSS/I2S3_WS, UART4_RX, FDCAN1_RX, EVENTOUT-
--464662627696PB9I/OFT5I3C1_SDA, I2C1_SDA, SPI2_NSS/ I2S2_WS, SPI3_SCK/I2S3_CK, UART4_TX, FDCAN1_TX, EVENTOUT-
------7797PE0I/OFT5LPTIM1_ETR, SPI3_RDY, FDCAN1_RX, EVENTOUT-
------7898PE1I/OFT5LPTIM1_IN2, FDCAN1_TX, EVENTOUT-
32-474763637999VSSS----
114848646480100VDDS----
1 The related I/O structures in the table below are a concatenation of various options. Examples: FT, TT_a.
2 Pinout for STM32C55xRxTxJ part number.
3 After a RTC domain reset, PC13, PC14, and PC15 operate as GPIOs. Their function depends on the content of the RTC registers that are not reset by the system reset. For details on how to manage these GPIOs, refer to the backup domain and RTC register descriptions in the product reference manual
4 PC13 port toggling might disturbs low speed crystal connected on LSE PC14 and PC15. Refer to product Errata for more details.
5 FDCAN1 is only available on STM32C552x devices.
6 After reset, this pin is configured as JTAG/SWD alternate functions. The internal pull-up on PA15, PA13, PB4 pins and the internal pull-down on PA14 pin are activated.