Parameter conditions
Unless otherwise specified, all voltages are referenced to VSS.
Minimum and maximum values
Unless otherwise specified the minimum and maximum values are guaranteed in the worst conditions of junction temperature, supply voltage and frequencies by tests in production on 100 % of the devices with an junction temperature at TJ = 25 °C and TJ = TJmax (given by the selected temperature range).
Data based on characterization results, design simulation and/or technology characteristics are indicated in the table footnotes. Based on characterization, the minimum and maximum values refer to sample tests and represent the mean value plus or minus three times the standard deviation (mean ± 3σ).
Typical values
Unless otherwise specified, typical data are based on TJ = 25 °C, VDD = 3.3 V (for the 2.7 V ≤ VDD ≤ 3.6 V voltage range). They are given only as design guidelines and are not tested.
Typical ADC accuracy values are determined by characterization of a batch of samples from a standard diffusion lot over the full temperature range, where 95% of the devices have an error less than or equal to the value indicated (mean ± 2σ).
Typical curves
Unless otherwise specified, all typical curves are given only as design guidelines and are not tested.
Loading capacitor
The loading conditions used for pin parameter measurement are shown in Figure 11 Pin loading conditions.
Pin input voltage
The input voltage measurement on a pin of the device is described in Figure 12 Pin input voltage.
![]() |
![]() |
Power supply scheme
Each power supply pair must be decoupled with filtering ceramic capacitors as shown in the following figures. These capacitors must be placed as close as possible to, or below, the appropriate pins on the underside of the PCB to ensure the proper functionality of the device.

- COUT = 2.2 μF
- COUT ESR < 20 mΩ at 3 MHz
- COUT rated voltage ≥ 10 V
Absolute maximum ratings
| Symbols | Ratings | Min | Max | Unit |
|---|---|---|---|---|
| VDDX - VSS | External main supply voltage (including VDD, VDDA and VREF+) | −0.3 | 4.0 | V |
| VIN(1) | Input voltage on FT_xxx pins | VSS−0.3 | MIN (VDD + 4.0V , 6.0 V)(2) | V |
| Input voltage on TT_xx pins | VSS−0.3 | 4.0 | V | |
| VREF+-VDDA | Allowed voltage difference for VREF+ > VDDA | - | 0.4 | V |
| |∆VDDX| | Variations between different VDDX power pins of the same domain | - | 50.0 | mV |
| |VSSx-VSS| | Variations between all the different ground pins | - | 50.0 | mV |
| Symbol | Ratings | Max | Unit |
|---|---|---|---|
| ∑IVDD | Total current into sum of all VDD power lines (source)(3) | 200 | mA |
| ∑IVSS | Total current out of sum of all VSS ground lines (sink)(3) | 200 | |
| IVDD | Maximum current into each VDD power pin (source)(3) | 100 | |
| IVSS | Maximum current out of each VSS ground pin (sink)(3) | 100 | |
| IIO | Output current sunk by any I/O and control pin | 20 | |
| Output current sourced by any I/O and control pin | 20 | ||
| ∑I(PIN) | Total output current sunk by sum of all I/Os and control pins(4) | 140 | |
| Total output current sourced by sum of all I/Os and control pins(4) | 140 | ||
| IINJ(PIN)(5)(6) | Injected current on FT_xx, TT_xx, RST pins | -5/0 | |
| ∑IINJ(PIN) | Total injected current (sum of all I/Os and control pins)(7) | ±25 |
| Symbol | Ratings | Value | Unit |
|---|---|---|---|
| TSTG | Storage temperature range | -65 to +150 | °C |
| TJ | Maximum junction temperature | 150 |

