AN4861 · Application noteIntroduction to LCD-TFT display controller (LTDC) on STM32 MCUs
Download .pdfOpen in the full document

STM32 package selection guide

STM32 package selection guide

At this stage of the graphical application development, the user already determined the application requirements in terms of GPIOs:

  • whether an external memory is needed and which is the bus width
  • which LTDC configuration to use: RGB565, RGB666, or RGB888

When selecting the STM32 package, the user has to consider the RGB interfaces availability and the application requirements in terms of GPIOs number. The user must refer to the STM32 product datasheet to get the available packages with GPIOs.

An easy way to check if the STM32 package in which the user is interested matches the application needs in term of GPIO number, is to use STM32CubeMX (the pinout tab).

Table 21 STM32 packages with LTDC peripheral versus RGB interface availability summarizes the available packages and RGB interface of some STM32 MCUs embedding an LTDC.

Table 21. STM32 packages with LTDC peripheral versus RGB interface availability

Cells with “NA” = the package is not available for that specific product.
Cells with "-" = the package is available without RGBXXX outputs options.
Cells with “18” value = only RGB565 and RGB666 parallel outputs are supported.
Cells with “24” value = all of RGB565, RGB666, and RGB888 outputs are supported.

ProductLQFP100LQFP144LQFP176LQFP208UFBGA144UFBGA169UFBGA176UFBGA176 + 25TFBGA100TFBGA216TFBGA225WLCSP105WLCSP143WLCSP168WLCSP180WLCSP101VQN68VFBGA142VFBGA169VFBGA178VFBGA198VFBGA223VFBGA264
STM32F429/43918182424NA2424NANA24NANA18NANANANANANANANANANA
STM32F469/479118182424NA2424NANA24NANANA24NANANANANANANANANA
STM32F7x618242424NANA24NA1824NANA24NANANANANANANANANANA
STM32F7x718242424NANA24NANA24NANANANANANANANANANANANANA
STM32F7x81NANANANANANANANANANANANANANA24NANANANANANANANA
STM32F7x91NANA2424NANANANANA24NANANANA24NANANANANANANANA
STM32H7R7/S7NANA24241824NA24NANA24NANANANANANANANANANANANA
STM32N6xxNANANANANANANANANANANANANANANANANA242424242424
STM32H5Ex/Fx242424NA2424NA24NANA2424NANANANANANANANANANANA
1 The integrated MIPI-DSI controller allows easier PCB design with fewer pins. Refer to the document AN4861_General-information.html#id_62127__entry_w1b_gjy_31c for more details on STM32 MIPI-DSI host.