Product overview
Key Benefits
Ultra-low power
Extend battery with ultra-low power, auto-wake feature for smart event-based activation, and MIPI I3C connectivity to low-power MCUs (STM32H5, STM32U3, and more).
Optimized for tiny edge AI
Ultra-compact design with MIPI CSI-2 or I3C output for seamless connectivity to embedded processors and smart on-chip features to simplify and accelerate AI processing.
Quick and easy development
Jumpstart your project with comprehensive evaluation hardware (promodules, S-Board, and more) and free software tools, including evaluation software, SDK, and drivers.
Description
The VD55G1 is a unique ultracompact and low-power image sensor in the ST BrightSense portfolio. It has been developed to enable the next generation of smart and power-efficient systems. Leveraging the world’s first 2.16 µm global shutter pixel, the sensor highlights maximum compactness. It has a tiny 2.73 x 2.16 mm² footprint that fits into the most size-constrained devices such as AR/VR glasses or personal electronics.
With its well-thought-out design, the VD55G1 maintains low power consumption even when pushed at the highest frame rates, making it ideal for battery-powered devices. In addition to this low operating power, the sensor embeds an auto wake-up feature. This enables the sensor to operate in an ultralow power sleepy mode when no change or event is detected. As soon as an event is detected, the sensor automatically sends a trigger to its host processor to switch into full streaming mode to capture the corresponding event. Thanks to this clever feature, vision system makers can finally get rid of the power-hungry, ineffective 24/7 operation of systems such as security cameras, auto-ID, or in-line product inspection.
Besides auto wake-up, the VD55G1 embeds a complete toolbox of on-chip features for optimizing image quality, adjusting frame rate, or improving data efficiency. Autoexposure, noise reduction, and various image corrections help to get stunning images directly from the sensor. This sensor can perform background removal for more efficient face ID, or capture event frames in an event-like mode, enabling the output of event information in a synchronous manner.
Combining a small form factor, power efficiency, and a full range of clever features, the VD55G1 is the ideal vision extension for the next generation of smart embedded systems. Its single-lane MIPI CSI-2 output and I²C or I3C control interface makes it natively compatible with the broadest range of processing units. To facilitate further integration, the sensor is provided along with development kits, camera modules, and drivers. All can be found on st.com.
-
All features
- Tiny sensor, which can fit everywhere:
- World’s first 2.16 µm global shutter pixel for optimum compactness
- Footprint of only 2.73 x 2.16 mm²
- Small optical format of 1/9 inch (800 x 700) and 1/10 inch (600 x 600)
- Ultralow power solution with:
- Smart auto wake-up feature, with ultralow power sleepy mode, and smart wake up when an event is detected
- Low power operation of ≤ 2 mW in auto wake-up mode
- Power consumption scaling with features, frame rate, and software standby
- Optimized image quality straight out of the sensor with:
- Cutting-edge performance of ST proprietary pixels combining global shutter, BSI, CDTI, and 3D stacking
- High sensitivity and sharpness in both visible and NIR
- Various on-chip features to optimize image quality, such as autoexposure, noise reduction, or defect correction
- Seamless integration into embedded systems:
- 1-lane MIPI CSI-2 output
- I²C and I3C control interface
- Effortless integration with VD55G1 development kit, camera modules, with drivers available from st.com
- Tiny sensor, which can fit everywhere:
You might also like...
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 20 Feb 2026 | 20 Feb 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VD55G1CCB0/RW | Active Product is in volume production. | DIE | Industrial | N/A | 10 | 2024-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| VD55G1CCB0/RW | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
VD55G1CCB0/RW Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors