Product overview
Key Benefits
Versatile evaluation software
Effortlessly evaluate any ST BrightSense image sensor using the EVK Main on your PC. Seamlessly save data & configurations.
Easy-to-use interface
Access live image streaming, status info, sensor control, and key measurements like distribution profiles with ease.
Find your optimal configuration
Individually write registers through the user interface or use the embedded script generator to upload complete configurations.
Description
The STSW-IMG501 is a versatile evaluation software for PCs. It enables performance evaluation through image quality and data saving. Running in a Windows environment, the software supports all ST BrightSense image sensors and associated promodules.
The GUI provides simple access to image live streaming, status information, and key measurements such as pixel values, distribution profile, and signal-to-noise ratio. The software allows users to fine-tune their evaluation configuration in multiple ways through different panels. This includes: adjusting key parameters manually through the graphic interface, writing register values individually, or running scripts. The software also embeds a script generator tool. It enables scripts to be run instantly to optimize product evaluation. Saving features allow configurations, images, or sequences of images to be stored at any time for later analysis.
As for all ST BrightSense software tools, the STSW-IMG501 is available for free download directly from the STMicroelectronics website. The tool is compatible with all ST BrightSense hardware tools.
-
All features
- Evaluation software for computers
- Easy-to-use graphical user interface (GUI)
- Windows environment
- Supports all ST BrightSense image sensors: VD56G3, VD66GY, VD16GZ, VD55G0, VD55G1.
- Manual parameter adjustment through the GUI
- Access to registers for full setting customizations
- Image and configuration saving
- Panel configuration
- Includes a script generator tool
- Compatible evaluation hardware: EVK Main