Performance and security: the best of both worlds
The STM32H5 series is based on the 32-bit Arm® Cortex®-M33 core running as high as 250 MHz. It offers the best combination of performance and security, in an affordable way.
Offering up to 2 Mbytes of flash memory in dual-bank memory, up to 640 Kbytes of SRAM and high peripheral integration, the STM32H5 series of microcontrollers offers developers from design freedom.
The STM32H5 portfolio offers large package options from 25- to 225-pins. It supports up to 125°C ambient temperature, making it suitable for harsh environments.
The STM32H5 provides a scalable security offer to address every need, including the security requirements of IoT devices. Developers can choose between several offers ranging from: the most essential security services to fully certified building blocks maintained by ST over the product lifecycle. This MCU series gives you more flexibility in your design choices.
Applications
- Air conditioners
- Refrigerators and freezers
- Central alarm systems
- Washing machines
- Keyboards
- Smartphones
- IoT tags and tracking devices
- Industrial communication
- Lighting controls
- Digital power
- CPAP and respirators
- Dialysis machines
- Pills distributors
- Powered patient beds
Product types
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 4 Mbytes of flash memory and 1.5 Mbytes of RAM.
Ethernet, USB-HS with PHY, Chrom-ART2, TFT-LCD, MJEPG, PLAY, SMPS options
STM32H5F5 supports hardware encryption accelerator and STM32Trust TEE Secure Manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 4 Mbytes of flash memory and 1.5 Mbytes of RAM.
Ethernet, Chrom-ART2, TFT-LCD, MJEPG, PLAY, SMPS options
STM32H5F4 supports hardware encryption accelerator and STM32Trust TEE Secure Manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 2 Mbytes of flash memory and 640 Kbytes of RAM.
Ethernet, SMPS option, hardware encryption accelerator (for STM32H573)
STM32H573 supports STM32Trust TEE Secure manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 2 Mbytes of flash memory and 640 Kbytes of RAM
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 512 Kbytes of flash memory and 272 Kbytes of RAM, with crypto available
Arm® Cortex®-M33 at 250MHz
128 Kbytes of flash memory and 32 Kbytes of RAM
Discover our product portfolio
The STM32H5 series expands the STM32 product portfolio with more performance, more memory and peripherals, and a scalable security offer at an affordable cost.
| Product lines | Dual bank flash (KB) | RAM (KB) | Memory | USB | 12-bit ADC | FDCAN | Ethernet | Power Supply | AES/SAES PKA OTFDEC HUK ST-iROT | CCB |
| STM32H5F5 | 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | HS PHY/FS/UCPD | 3 | 3 | Yes | SMPS or LDO | Yes | Yes |
| STM32H5F4 | 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | FS/UCPD | 3 | 3 | Yes | SMPS/ LDO | Yes | Yes |
| STM32H5E5 | 3072 to 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | HS PHY/FS/UCPD | 3 | 3 | Yes | SMPS or LDO | ||
| STM32H5E4 | 3072 to 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | FS/UCPD | 3 | 3 | Yes | SMPS or LDO | ||
| STM32H562 | 1024 to 2048 | 640 | SDMMC FMC OctoSPI | FS/ UCPD | 2 | 1 | LDO | |||
| STM32H563 | 1024 to 2048 | 640 | 2x SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | Yes | SMPS LDO | ||
| STM32H573 | 2048 | 640 | 2x SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | Yes | SMPS LDO | Yes | |
| STM32H523 | 256 to 512 | 272 | SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | LDO | |||
| STM32H533 | 512 | 272 | SDMMC FMC OctoSPI | FS/UCPD | 2 | 2 | LDO | Yes | ||
| STM32H503 | 128 | 32 | FS | 1 | 1 | LDO |
Benefits
Industry-first 32-bit MCUs Arm® Cortex®-M33 with TrustZone® core running at 250 MHz
Robust and scalable security services simplifying customer journey
Affordable MCUs built on ST’s optimized 40 nm process technology, with a wide choice of memory, peripherals, and package options
Best-in-class graphics capabilities with high integrated memory and next-generation graphic accelerator
Performance and security: the best of both worlds
The STM32H5 series is based on the 32-bit Arm® Cortex®-M33 core running as high as 250 MHz. It offers the best combination of performance and security, in an affordable way.
Offering up to 2 Mbytes of flash memory in dual-bank memory, up to 640 Kbytes of SRAM and high peripheral integration, the STM32H5 series of microcontrollers offers developers from design freedom.
The STM32H5 portfolio offers large package options from 25- to 225-pins. It supports up to 125°C ambient temperature, making it suitable for harsh environments.
The STM32H5 provides a scalable security offer to address every need, including the security requirements of IoT devices. Developers can choose between several offers ranging from: the most essential security services to fully certified building blocks maintained by ST over the product lifecycle. This MCU series gives you more flexibility in your design choices.
Applications
- Air conditioners
- Refrigerators and freezers
- Central alarm systems
- Washing machines
- Keyboards
- Smartphones
- IoT tags and tracking devices
- Industrial communication
- Lighting controls
- Digital power
- CPAP and respirators
- Dialysis machines
- Pills distributors
- Powered patient beds
Product types
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 4 Mbytes of flash memory and 1.5 Mbytes of RAM.
Ethernet, USB-HS with PHY, Chrom-ART2, TFT-LCD, MJEPG, PLAY, SMPS options
STM32H5F5 supports hardware encryption accelerator and STM32Trust TEE Secure Manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 4 Mbytes of flash memory and 1.5 Mbytes of RAM.
Ethernet, Chrom-ART2, TFT-LCD, MJEPG, PLAY, SMPS options
STM32H5F4 supports hardware encryption accelerator and STM32Trust TEE Secure Manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 2 Mbytes of flash memory and 640 Kbytes of RAM.
Ethernet, SMPS option, hardware encryption accelerator (for STM32H573)
STM32H573 supports STM32Trust TEE Secure manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 2 Mbytes of flash memory and 640 Kbytes of RAM
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 1 Mbyte of flash and 304 Kbytes of RAM
STM32H553 supports hardware encryption accelerator and secure boot.
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 512 Kbytes of flash memory and 272 Kbytes of RAM, with crypto available
Arm® Cortex®-M33 at 250MHz
128 Kbytes of flash memory and 32 Kbytes of RAM
Discover our product portfolio
The STM32H5 series expands the STM32 product portfolio with more performance, more memory and peripherals, and a scalable security offer at an affordable cost.
| Product lines | Dual bank flash (KB) | RAM (KB) | Memory | USB | 12-bit ADC | FDCAN | Ethernet | Power Supply | AES/SAES PKA OTFDEC HUK ST-iROT | CCB |
| STM32H5F5 | 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | HS PHY/FS/UCPD | 3 | 3 | Yes | SMPS or LDO | Yes | Yes |
| STM32H5F4 | 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | FS/UCPD | 3 | 3 | Yes | SMPS/ LDO | Yes | Yes |
| STM32H5E5 | 3072 to 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | HS PHY/FS/UCPD | 3 | 3 | Yes | SMPS or LDO | ||
| STM32H5E4 | 3072 to 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | FS/UCPD | 3 | 3 | Yes | SMPS or LDO | ||
| STM32H573 | 2048 | 640 | 2x SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | Yes | SMPS LDO | Yes | |
| STM32H563 | 1024 to 2048 | 640 | 2x SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | Yes | SMPS LDO | ||
| STM32H562 | 1024 to 2048 | 640 | SDMMC FMC OctoSPI | FS/ UCPD | 2 | 1 | LDO | |||
| STM32H553 | 1024 | 304 | 1x SDMMC FMC 1x OctoSPI | USB FS USB UCPD | 3 | 2 | Yes | LDO | Yes | Yes |
| STM32H543 | 512 to 1024 | 304 | 1x SDMMC FMC 1x OctoSPI | FS UCPD | 3 | 2 | Yes | LDO | ||
| STM32H533 | 512 | 272 | SDMMC FMC OctoSPI | FS/UCPD | 2 | 2 | LDO | Yes | ||
| STM32H523 | 256 to 512 | 272 | SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | LDO | |||
| STM32H503 | 128 | 32 | FS | 1 | 1 | LDO |
Benefits
Industry-first 32-bit MCUs Arm® Cortex®-M33 with TrustZone® core running at 250 MHz
Robust and scalable security services simplifying customer journey
Affordable MCUs built on ST’s optimized 40 nm process technology, with a wide choice of memory, peripherals, and package options
Best-in-class graphics capabilities with high integrated memory and next-generation graphic accelerator
Performance and security: the best of both worlds
The STM32H5 series is based on the 32-bit Arm® Cortex®-M33 core running as high as 250 MHz. It offers the best combination of performance and security, in an affordable way.
Offering up to 2 Mbytes of flash memory in dual-bank memory, up to 640 Kbytes of SRAM and high peripheral integration, the STM32H5 series of microcontrollers offers developers from design freedom.
The STM32H5 portfolio offers large package options from 25- to 225-pins. It supports up to 125°C ambient temperature, making it suitable for harsh environments.
The STM32H5 provides a scalable security offer to address every need, including the security requirements of IoT devices. Developers can choose between several offers ranging from: the most essential security services to fully certified building blocks maintained by ST over the product lifecycle. This MCU series gives you more flexibility in your design choices.
Applications
- Air conditioners
- Refrigerators and freezers
- Central alarm systems
- Washing machines
- Keyboards
- Smartphones
- IoT tags and tracking devices
- Industrial communication
- Lighting controls
- Digital power
- CPAP and respirators
- Dialysis machines
- Pills distributors
- Powered patient beds
Product types
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 4 Mbytes of flash memory and 1.5 Mbytes of RAM.
Ethernet, USB-HS with PHY, Chrom-ART2, TFT-LCD, MJEPG, PLAY, SMPS options
STM32H5F5 supports hardware encryption accelerator and STM32Trust TEE Secure Manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 4 Mbytes of flash memory and 1.5 Mbytes of RAM.
Ethernet, Chrom-ART2, TFT-LCD, MJEPG, PLAY, SMPS options
STM32H5F4 supports hardware encryption accelerator and STM32Trust TEE Secure Manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 2 Mbytes of flash memory and 640 Kbytes of RAM.
Ethernet, SMPS option, hardware encryption accelerator (for STM32H573)
STM32H573 supports STM32Trust TEE Secure manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 2 Mbytes of flash memory and 640 Kbytes of RAM
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 512 Kbytes of flash memory and 272 Kbytes of RAM, with crypto available
Arm® Cortex®-M33 at 250MHz
128 Kbytes of flash memory and 32 Kbytes of RAM
Discover our product portfolio
The STM32H5 series expands the STM32 product portfolio with more performance, more memory and peripherals, and a scalable security offer at an affordable cost.
| Product lines | Dual bank flash (KB) | RAM (KB) | Memory | USB | 12-bit ADC | FDCAN | Ethernet | Power Supply | AES/SAES PKA OTFDEC HUK ST-iROT | CCB |
| STM32H5F5 | 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | HS PHY/FS/UCPD | 3 | 3 | Yes | SMPS or LDO | Yes | Yes |
| STM32H5F4 | 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | FS/UCPD | 3 | 3 | Yes | SMPS/ LDO | Yes | Yes |
| STM32H5E5 | 3072 to 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | HS PHY/FS/UCPD | 3 | 3 | Yes | SMPS or LDO | ||
| STM32H5E4 | 3072 to 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | FS/UCPD | 3 | 3 | Yes | SMPS or LDO | ||
| STM32H562 | 1024 to 2048 | 640 | SDMMC FMC OctoSPI | FS/ UCPD | 2 | 1 | LDO | |||
| STM32H563 | 1024 to 2048 | 640 | 2x SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | Yes | SMPS LDO | ||
| STM32H573 | 2048 | 640 | 2x SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | Yes | SMPS LDO | Yes | |
| STM32H523 | 256 to 512 | 272 | SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | LDO | |||
| STM32H533 | 512 | 272 | SDMMC FMC OctoSPI | FS/UCPD | 2 | 2 | LDO | Yes | ||
| STM32H503 | 128 | 32 | FS | 1 | 1 | LDO |
Benefits
Industry-first 32-bit MCUs Arm® Cortex®-M33 with TrustZone® core running at 250 MHz
Robust and scalable security services simplifying customer journey
Affordable MCUs built on ST’s optimized 40 nm process technology, with a wide choice of memory, peripherals, and package options
Best-in-class graphics capabilities with high integrated memory and next-generation graphic accelerator
Performance and security: the best of both worlds
The STM32H5 series is based on the 32-bit Arm® Cortex®-M33 core running as high as 250 MHz. It offers the best combination of performance and security, in an affordable way.
Offering up to 2 Mbytes of flash memory in dual-bank memory, up to 640 Kbytes of SRAM and high peripheral integration, the STM32H5 series of microcontrollers offers developers from design freedom.
The STM32H5 portfolio offers large package options from 25- to 225-pins. It supports up to 125°C ambient temperature, making it suitable for harsh environments.
The STM32H5 provides a scalable security offer to address every need, including the security requirements of IoT devices. Developers can choose between several offers ranging from: the most essential security services to fully certified building blocks maintained by ST over the product lifecycle. This MCU series gives you more flexibility in your design choices.
Applications
- Air conditioners
- Refrigerators and freezers
- Central alarm systems
- Washing machines
- Keyboards
- Smartphones
- IoT tags and tracking devices
- Industrial communication
- Lighting controls
- Digital power
- CPAP and respirators
- Dialysis machines
- Pills distributors
- Powered patient beds
Product types
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 4 Mbytes of flash memory and 1.5 Mbytes of RAM.
Ethernet, USB-HS with PHY, Chrom-ART2, TFT-LCD, MJEPG, PLAY, SMPS options
STM32H5F5 supports hardware encryption accelerator and STM32Trust TEE Secure Manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 4 Mbytes of flash memory and 1.5 Mbytes of RAM.
Ethernet, Chrom-ART2, TFT-LCD, MJEPG, PLAY, SMPS options
STM32H5F4 supports hardware encryption accelerator and STM32Trust TEE Secure Manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 2 Mbytes of flash memory and 640 Kbytes of RAM.
Ethernet, SMPS option, hardware encryption accelerator (for STM32H573)
STM32H573 supports STM32Trust TEE Secure manager (delivered as X-CUBE-SEC-M-H5)
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 2 Mbytes of flash memory and 640 Kbytes of RAM
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 1 Mbyte of flash and 304 Kbytes of RAM
STM32H553 supports hardware encryption accelerator and secure boot.
Arm® Cortex®-M33 with TrustZone® at 250 MHz
Up to 512 Kbytes of flash memory and 272 Kbytes of RAM, with crypto available
Arm® Cortex®-M33 at 250MHz
128 Kbytes of flash memory and 32 Kbytes of RAM
Discover our product portfolio
The STM32H5 series expands the STM32 product portfolio with more performance, more memory and peripherals, and a scalable security offer at an affordable cost.
| Product lines | Dual bank flash (KB) | RAM (KB) | Memory | USB | 12-bit ADC | FDCAN | Ethernet | Power Supply | AES/SAES PKA OTFDEC HUK ST-iROT | CCB |
| STM32H5F5 | 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | HS PHY/FS/UCPD | 3 | 3 | Yes | SMPS or LDO | Yes | Yes |
| STM32H5F4 | 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | FS/UCPD | 3 | 3 | Yes | SMPS/ LDO | Yes | Yes |
| STM32H5E5 | 3072 to 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | HS PHY/FS/UCPD | 3 | 3 | Yes | SMPS or LDO | ||
| STM32H5E4 | 3072 to 4096 | 1536 | 2xSDMMC FMC 2xOctoSPI | FS/UCPD | 3 | 3 | Yes | SMPS or LDO | ||
| STM32H573 | 2048 | 640 | 2x SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | Yes | SMPS LDO | Yes | |
| STM32H563 | 1024 to 2048 | 640 | 2x SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | Yes | SMPS LDO | ||
| STM32H562 | 1024 to 2048 | 640 | SDMMC FMC OctoSPI | FS/ UCPD | 2 | 1 | LDO | |||
| STM32H553 | 1024 | 304 | 1x SDMMC FMC 1x OctoSPI | USB FS USB UCPD | 3 | 2 | Yes | LDO | Yes | Yes |
| STM32H543 | 512 to 1024 | 304 | 1x SDMMC FMC 1x OctoSPI | FS UCPD | 3 | 2 | Yes | LDO | ||
| STM32H533 | 512 | 272 | SDMMC FMC OctoSPI | FS/UCPD | 2 | 2 | LDO | Yes | ||
| STM32H523 | 256 to 512 | 272 | SDMMC FMC OctoSPI | FS/ UCPD | 2 | 2 | LDO | |||
| STM32H503 | 128 | 32 | FS | 1 | 1 | LDO |
Benefits
Industry-first 32-bit MCUs Arm® Cortex®-M33 with TrustZone® core running at 250 MHz
Robust and scalable security services simplifying customer journey
Affordable MCUs built on ST’s optimized 40 nm process technology, with a wide choice of memory, peripherals, and package options
Best-in-class graphics capabilities with high integrated memory and next-generation graphic accelerator