STSW-IMG507
Active
Design Win
Software Development Kit (SDK) for ST BrightSense image sensors

Get Software Download databrief

Product overview

Key Benefits

Streamlined application development

A free and easy-to-user SDK for streamlined camera application development on your PC with our EVK Main board.

Powerful development toolkit

Extensive tools library, including constants index, advanced sensor functionalities, and computer vision tools for AI applications.

Versatile solution

Supports multiple OS (Windows, Ubuntu) and software environments (Python natively, MATLAB, C++, and more via easy porting).

Description

The ST BrightSense SDK (software development kit) provides a comprehensive and efficient solution for application development across the entire range of ST BrightSense image sensors.

To get started, simply connect the EVK Main to your computer via USB, download the free software package from our website, and begin development immediately. This robust SDK supports both Windows and Ubuntu platforms, allowing you to work within your preferred operating environment.

The SDK includes an extensive tools library and a flexible Python API wrapper, facilitating seamless integration and straightforward extension to other environments such as MATLAB®, C++, and Visual Basic via simple wrapper porting from Python.

The SDK offers a comprehensive set of features, including access to sensor registers index with predefined constants, frame decoding, and advanced sensor functionalities such as automatic wake up and image difference mode. Moreover, it incorporates robust computer vision algorithms through OpenCV integration, empowering developers to develop AI-based camera applications with ease.

  • All features

    • OS support:
      • Windows: 10 or later
      • Ubuntu: 20.04 or later
    • Language:
      • Native: Python (3.9 or later)
      • Wrapper porting: MATLAB®, C++, Visual Basic, etc.
    • Key features:
      • Sensor registers index (constants)
      • Frame decoding (RAW8/10, ISL, etc.)
      • Python API
      • Sensor features implementation (auto-wake up, image difference, etc.)
      • Computer vision algorithms (OpenCV, etc.)
    • Compatible evaluation tools:
      • EVK Main (STEVAL-EVK-U0I)

Get Software

Add affordable vision to your STM32H5 with our ready-to-use VD55G1 firmware package
Webinar: Embedded vision made efficient with ST BrightSense sensors and STM32 MCUs
Build 3D stereo vision cameras faster with our free SDK’s new multi-board feature.