ESDALC5-1BT2

NRND
Design Win

Single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection

Download datasheet

This product is

NRND

We recommend you that replacement part: 

ESDZV5H-1BU2

Product overview

Description

The ESDALC5-1BM2 (SOD882) and ESDALC5-1BT2 (SOD882T) are bidirectional single-line TVS diodes designed to protect data lines or other I/O ports against ESD transients.

These devices are ideal for applications where both reduced line capacitance and board space saving are required.

  • All features

    • Single-line bidirectional protection
    • Breakdown voltage = 5.8 V min.
    • Low capacitance = 26 pF at 0 V
    • Lead-free packages
    • ECOPACK2 compliant component
    • Benefits
      • Low capacitance for optimized data integrity
      • Low leakage current < 60 nA
      • Low PCB space consumption: 0.6 mm²
      • High reliability offered by monolithic integration
    • Complies with IEC 61000-4-2 (exceeds level 4)
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)
    • Complies MIL STD 883G - Method 3015-7: class 3
      • Human body model

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - ESDALC5-1BT2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ESDALC5-1BT2
NRND
SOD-882 Industrial Ecopack2 - -

ESDALC5-1BT2

Package:

SOD-882

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SOD-882

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Breakdown Voltage (V) (min)
min
max
ESDALC5-1BT2
Available at distributors

Distributor availability of ESDALC5-1BT2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDALC5-1BT2 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDALC5-1BT2

Operating Temperature (°C)

Min:

Max:

Breakdown Voltage (V) (min):

5

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors