ESDALC6V1-1M2
Obsolete
Design Win
Single line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection

Download datasheet

Product overview

Description

The ESDALC6V1-1M2 is a unidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients.

The device is ideal for applications where both reduced line capacitance and board space saving are required.

  • All features

    • Single line low capacitance Transil diode
    • Unidirectional ESD protection
    • ESD protection > 30 kV (IEC 61000-4-2 contact discharge)
    • Breakdown voltage VBR= 6.1 V min.
    • Low diode capacitance (22 pF @ 0 V)
    • Low leakage current (< 100 nA @ 3 V)
    • Very small PCB area (0.6 mm2)
    • RoHS compliant
    • Benefits
      • High ESD robustness of the equipment
      • Suitable for high density boards
    • Complies with the following standards:
      • IEC 61000-4-2 level 4:
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • MIL STD 883G - Method 3015-7: class 3B
        • HBM (Human body model)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDALC6V1-1M2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models