-
The HDMIULC6-4SC6 is a monolithic, application specific discrete device dedicated to ESD protection of the HDMI connection. It also offers the same high level of protection for IEEE 1394a and IEEE 1394b/c, USB 2.0, Ethernet links, and video lines.
Its ultra high cutoff frequency (5.3 GHz) secures a high level of signal integrity. The device topology provides this integrity without compromising the complete protection of ICs against the most stringent ESD strikes.
Key Features
- RoHS compliant
- SOT23-6L package
- 4 line 15 kV ESD protection
- Ultra high bandwidth - no inluence on signal rise and fall times - maximised number of signal harmonics
- Protects VBUS when applicable
- Fast response time compared with varistors
- Very low leakage current: 0.5 µA max.
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
In this video, we explain why it is important to protect against electrostatic discharges. We give a quick demonstration to show exactly what happens when you shoot at a microcontroller with an ESD gun!
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jan 1970 |
01 Jan 1970
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jan 1970 |
01 Jan 1970
|
|||
01 Jan 1970 |
01 Jan 1970
|
|||
01 Jan 1970 |
01 Jan 1970
|
|||
01 Jan 1970 |
01 Jan 1970
|
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jan 1970 |
01 Jan 1970
|
|||
01 Jan 1970 |
01 Jan 1970
|
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jan 1970 |
01 Jan 1970
|
|||
01 Jan 1970 |
01 Jan 1970
|
|||
01 Jan 1970 |
01 Jan 1970
|
|||
01 Jan 1970 |
01 Jan 1970
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jan 1970 |
01 Jan 1970
|
|||
01 Jan 1970 |
01 Jan 1970
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jan 1970 |
01 Jan 1970
|
EDA Symbols, Footprints and 3D Models
All resources
HW Model, CAD Libraries & SVD (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 01 Jan 1970 |
01 Jan 1970
|
||
ZIP | 01 Jan 1970 |
01 Jan 1970
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HDMIULC6-4SC6 |
Active
|
SOT23-6L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
HDMIULC6-4SC6 | 7 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SOT23-6L | - | 125 | 6 | Uni-Directional | MALAYSIA | 0.162 / 100 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors