74LVX00
LOW VOLTAGE CMOS QUAD 2-INPUT NAND GATE WITH 5V TOLERANT INPUTS
s
s s
s
s
s
s
s
s
s s
H IGH SPEED: tPD = 4.1ns (TYP.) at VCC = 3.3V 5V TOLERANT INPUTS INPUT VOLTAGE LEVEL: VIL=0.8V, VIH=2V at VCC=3V LOW POWER DISSIPATION: ICC = 2 A (MAX.) at TA=25C LOW NOISE: VOLP = 0.3V (TYP.) at VCC = 3.3V SYMMETRICAL OUTPUT IMPEDANCE: |IOH| = IOL = 4mA (MIN) BALANCED PROPAGATION DELAYS: tPLH tPHL OPERATING VOLTAGE RANGE: VCC(OPR) = 2V to 3.6V (1.2V Data Retention) PIN AND FUNCTION COMPATIBLE WITH 74 SERIES 00 IMPROVED LATCH-UP IMMUNITY POWER DOWN PROTECTION ON INPUTS
SOP
TSSOP
Table 1: Order Codes
PACKAGE SOP TSSOP T&R 74LVX00MTR 74LVX00TTR
DESCRIPTION The 74LVX00 is a low voltage CMOS QUAD 2-INPUT NAND GATE fabricated with sub-micron silicon gate and double-layer metal wiring C2MOS technology. It is ideal for low power, battery operated and low noise 3.3V applications.
The internal circuit is composed of 3 stages including buffer output, which provides high noise immunity and stable output. Power down protection is provided on all inputs and 0 to 7V can be accepted on inputs with no regard to the supply voltage. This device can be used to interface 5V to 3V system. It combines high speed performance with the true CMOS low power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them 2KV ESD immunity and transient excess voltage.
Figure 1: Pin Connection And IEC Logic Symbols
August 2004
Rev. 4
1/11
74LVX00
Figure 2: Input Equivalent Circuit Table 2: Pin Description
PIN N 1, 4, 9, 12 2, 5, 10, 13 3, 6, 8, 11 7 14 SYMBOL 1A to 4A 1B to 4B 1Y to 4Y GND VCC NAME AND FUNCTION Data Inputs Data Inputs Data Outputs Ground (0V) Positive Supply Voltage
Table 3: Truth Table
A L L H H B L H L H Y H H H L
Table 4: Absolute Maximum Ratings
Symbol VCC VI VO IIK IOK IO Supply Voltage DC Input Voltage DC Output Voltage DC Input Diode Current DC Output Diode Current DC Output Current Parameter Value -0.5 to +7.0 -0.5 to +7.0 -0.5 to VCC + 0.5 - 20 20 25 50 -65 to +150 300 Unit V V V mA mA mA mA C C
ICC or IGND DC VCC or Ground Current Storage Temperature Tstg TL Lead Temperature (10 sec)
Absolute Maximum Ratings are those values beyond which damage to the device may occur. Functional operation under these conditions is not implied.
Table 5: Recommended Operating Conditions
Symbol VCC VI VO Top dt/dv Supply Voltage (note 1) Input Voltage Output Voltage Operating Temperature Input Rise and Fall Time (note 2) (VCC = 3.3V) Parameter Value 2 to 3.6 0 to 5.5 0 to VCC -55 to 125 0 to 100 Unit V V V C ns/V
1) Truth Table guaranteed: 1.2V to 3.6V 2) VIN from 0.8V to 2.0V
2/11
74LVX00
Table 6: DC Specifications
Test Condition Symbol Parameter V CC (V) 2.0 3.0 3.6 2.0 3.0 3.6 2.0 3.0 3.0 VOL Low Level Output Voltage 2.0 3.0 3.0 II ICC Input Leakage Current Quiescent Supply Current 3.6 3.6 IO=-50 A IO=-50 A IO=-4 mA IO=50 A IO=50 A IO=4 mA VI = 5V or GND VI = VCC or GND TA = 25C Min. 1.5 2.0 2.4 0.5 0.8 0.8 1.9 2.9 2.58 0.0 0.0 0.1 0.1 0.36 0.1 2 2.0 3.0 1.9 2.9 2.48 0.1 0.1 0.44 1 20 Typ. Max. Value -40 to 85C Min. 1.5 2.0 2.4 0.5 0.8 0.8 1.9 2.9 2.4 0.1 0.1 0.55 1 20 A A V V Max. -55 to 125C Min. 1.5 2.0 2.4 0.5 0.8 0.8 Max. V Unit
VIH
High Level Input Voltage Low Level Input Voltage High Level Output Voltage
VIL
V
VOH
Table 7: Dynamic Switching Characteristics
Test Condition Symbol Parameter V CC (V) 3.3 3.3 CL = 50 pF 3.3 0.8 TA = 25C Min. Typ. 0.3 -0.5 2 V -0.3 Max. 0.5 Value -40 to 85C Min. Max. -55 to 125C Min. Max. Unit
VOLP VOLV VIHD
VILD
Dynamic Low Voltage Quiet Output (note 1, 2) Dynamic High Voltage Input (note 1, 3) Dynamic Low Voltage Input (note 1, 3)
1) Worst case package. 2) Max number of outputs defined as (n). Data inputs are driven 0V to 3.3V, (n-1) outputs switching and one output at GND. 3) Max number of data inputs (n) switching. (n-1) switching 0V to 3.3V. Inputs under test switching: 3.3V to threshold (VILD), 0V to threshold (VIHD), f=1MHz.
3/11
74LVX00
Table 8: AC Electrical Characteristics (Input tr = tf = 3ns)
Test Condition Symbol Parameter V CC (V) 2.7 2.7 3.3(*) tOSLH tOSHL Output To Output Skew Time (note1, 2) 3.3(*) 2.7 3.3(*) CL (pF) 15 50 15 50 50 50 TA = 25C Min. Typ. 5.4 7.5 4.1 6.4 0.5 0.5 Max. 10.1 13.6 6.2 9.7 1.0 1.0 Value -40 to 85C Min. 1.0 1.0 1.0 1.0 Max. 12.5 16.0 7.5 11.0 1.5 1.5 -55 to 125C Min. 1.0 1.0 1.0 1.0 Max. 12.5 16.0 7.5 11.0 1.5 1.5 ns ns Unit
tPLH tPHL Propagation Delay Time
1) Skew is defined as the absolute value of the difference between the actual propagation delay for any two outputs of the same device switching in the same direction, either HIGH or LOW 2) Parameter guaranteed by design (*) Voltage range is 3.3V 0.3V
Table 9: Capacitive Characteristics
Test Condition Symbol Parameter V CC (V) 3.3 3.3 TA = 25C Min. Typ. 4 18 Max. 10 Value -40 to 85C Min. Max. 10 -55 to 125C Min. Max. 10 pF pF Unit
CIN CPD
Input Capacitance Power Dissipation Capacitance (note 1)
1) CPD is defined as the value of the IC's internal equivalent capacitance which is calculated from the operating current consumption without load. (Refer to Test Circuit). Average operating current can be obtained by the following equation. ICC(opr) = CPD x VCC x fIN + ICC/4 (per gate)
Figure 3: Test Circuit
CL =15/50pF or equivalent (includes jig and probe capacitance) RT = ZOUT of pulse generator (typically 50)
4/11
74LVX00
Figure 4: Waveform - Propagation Delays (f=1MHz; 50% duty cycle)
5/11
74LVX00
SO-14 MECHANICAL DATA
DIM. A A1 A2 B C D E e H h L k ddd 5.8 0.25 0.4 0 mm. MIN. 1.35 0.1 1.10 0.33 0.19 8.55 3.8 1.27 6.2 0.50 1.27 8 0.100 0.228 0.010 0.016 0 TYP M AX. 1.75 0.25 1.65 0.51 0.25 8.75 4.0 MIN. 0.053 0.004 0.043 0.013 0.007 0.337 0.150 0.050 0.244 0.020 0.050 8 0.004 inch TYP. M AX . 0.069 0.010 0.065 0.020 0.010 0.344 0.157
0016019D
6/11
74LVX00
TSSOP14 MECHANICAL DATA
mm. DIM. MIN. A A1 A2 b c D E E1 e K L 0 0.45 0.60 0.05 0.8 0.19 0.09 4.9 6.2 4.3 5 6.4 4.4 0.65 BSC 8 0.75 0 0.018 0.024 1 TYP MAX. 1.2 0.15 1.05 0.30 0.20 5.1 6.6 4.48 0.002 0.031 0.007 0.004 0.193 0.244 0.169 0.197 0.252 0.173 0.0256 BSC 8 0.030 0.004 0.039 MIN. TYP. MAX. 0.047 0.006 0.041 0.012 0.0089 0.201 0.260 0.176 inch
A
A2 A1 b e K c L E
D
E1
PIN 1 IDENTIFICATION
1
0080337D
7/11
74LVX00
Tape & Reel SO-14 MECHANICAL DATA
mm. DIM. MIN. A C D N T Ao Bo Ko Po P 6.4 9 2.1 3.9 7.9 12.8 20.2 60 22.4 6.6 9.2 2.3 4.1 8.1 0.252 0.354 0.082 0.153 0.311 TYP MAX. 330 13.2 0.504 0.795 2.362 0.882 0.260 0.362 0.090 0.161 0.319 MIN. TYP. MAX. 12.99 2 0.519 inch
8/11
74LVX00
Tape & Reel TSSOP14 MECHANICAL DATA
mm. DIM. MIN. A C D N T Ao Bo Ko Po P 6.7 5.3 1.6 3.9 7.9 12.8 20.2 60 22.4 6.9 5.5 1.8 4.1 8.1 0.264 0.209 0.063 0.153 0.311 TYP MAX. 330 13.2 0.504 0.795 2.362 0.882 0.272 0.217 0.071 0.161 0.319 MIN. TYP. MAX. 12.99 2 0.519 inch
9/11
74LVX00
Table 10: Revision History
Date 27-Aug-2004 Revision 4 Description of Changes Ordering Codes Revision - pag. 1.
10/11
74LVX00
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics All other names are the property of their respective owners 2004 STMicroelectronics - All Rights Reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
11/11
|