VS6724
2 Megapixel single-chip camera module
Data Brief
Features
1600H x 1200V active pixels Class leading 30fps UXGA progressive scan 2.2m pixel size, 1/3.8 inch optical format RGB Bayer color filter array Integrated 10-bit ADC Integrated digital image processing functions, including defect correction, lens shading correction, image scaling, color interpolation, radial peaking, gamma correction and color space conversion Embedded hardware JPEG controller delivering 30fps streaming performance Embedded camera controller for automatic exposure control, automatic white balance control, black level compensation, 50/60 Hz flicker detection and cancelling, flashgun support. Fully programmable frame rate and output derating functions Low power 30fps SVGA, VGA progressive scan for video capture ITU-R BT.656-4 YUV (YCbCr) 4:2:2 with embedded syncs,YUV (YCbCr) 4:0:0, RGB 565, RGB 444, Bayer 10-bit or Bayer 8-bit output formats 8-bit parallel video interface, horizontal and vertical syncs, 80MHz (max)clock Two-wire serial control interface On-chip PLL, 6.5 to 27MHz clock input Analog power supply, from 2.4V to 3.0V Separate I/O power supply, 1.8V or 2.8V levels Integrated power management with power switch, automatic power-on reset and powersafe pins Low power consumption, ultra low standby current
Four-element plastic lens, F# 3.2 20-wire FPC attachment with board-to-board connector, 22mm total length, head dimensions 8.0 x 8.0 x 5.61mm 24-pin 8.0 x 8.0 x 5.55mm shielded socket module with embedded passives. Compatible with SMK CLE9124-1501F
Description
The VS6724 is a CMOS color digital camera featuring low size and low power consumption for mobile applications (PDA, mobile phones). Manufactured using ST 0.13m CMOS Imaging process, it integrates a high-sensitivity pixel array, a digital image processor and camera control functions. The VS6724 is capable of streaming UXGA video up to 30fps, with ITU-R BT.656-4 YUV 4:2:2 frame format, and M-JPEG compression. VS6724 also supports the output of uncompressed video data at UXGA resolution at up to 15 fps. It supports1.8V/2.8V interface and requires a 2.4V to 3.0V analog power supply. If required, the VS6724 can operate as a 2.8V single supply camera. The integrated PLL allows for low frequency system clock, and flexibility for successfull EMC integration.
January 2007
Rev 1
1/7
www.st.com
7
For further information contact your local STMicroelectronics sales office.
VS6724 This complete camera module is ready to connect to camera enabled baseband processors, back-end IC devices or PDA engines. The VS6724 camera module uses ST's 2nd generation of "SmOP2" packaging technology: the sensor, lens and passives are assembled, tested and focused in a fully automated process, allowing high volume and low cost production. The VS6724 benefits from a highly performant 4-element plastic lens offering the best in class optical performance in a state of the art low profile package. Figure 1. Application diagram Figure 2. Block diagram
VS6724 VS6724
UXGA Mobile Camera Module CL K CE SCL, SDA Baseband or Application Processor CLK CE PLL and Clock Management Power Mgmt Power-On Reset I²C Receiver Readout Y Decoder Camera Controller 1600 x 1200 Pixel array 1152 x 864 VDD DG ND AVDD AGND
Parallel Video i/f
D[7:0] HSYNC VSYNC PCL K FSO
SCL SDA D[7:0] HSYNC VSYNC} PCLK FSO
Video Processor JPEG Encode
Column ADC X Decoder Line SRAM
Table 1.
Active pixels Pixel size Array size
Technical specifications
1600H x 1200V 2.2 x 2.2m 3.52mm x 2.64mm RGB Bayer +120dB +24dB (max) 61dB (typical) 35 dB at 100 lux (typical) 1 to 15Hz UXGA (YUV/RGB) 1 to 30Hz UXGA (JPEG) 1 to 30Hz SVGA 1 to 30Hz VGA UXGA, VGA, full image scaling up to x20 XY downscale Arbitrary cropping Horizontal/ver tical flipping JPEG YUV 4:2:2, YUV 4:0:0 RGB 565, RGB 444 Raw Bayer 10-bit Raw Bayer 8-bit 8-bit parallel video, hsync, vsync ITU-R BT.656-4 compliant, 80MHz max
Color filter array Exposure control Analog gain Dynamic range Signal-to-noise Ratio Frame rate
Image format
Data format
Video interface
2/7
VS6724 Table 1.
Clock input Supply voltage I/O voltage Power consumption (maximum) Package type Package size System attach
Technical specifications (continued)
6.5 to 27MHz square 13MHz typ. (on-chip PLL) 2.4V to 3.0V analog 1.8V or 2.8V +/- 0.1V CMOS levels Streaming 30fps inc JPEG encode: 265mW Power down: 10A SmOP2 8.0 x 8.0 x 5.5 mm (wlh) FPC with 20-pin B2B connector, Molex 55560-0201 or equivalent(1) Compatible with SMK CLE9124-1501
1. Contact STMicroelectronics for custom FPC designs and/or ZIF connector variants
Table 2.
Optical specifications
Parameter Values 4-elements 3 .2 25 30 < |1.5%| < |1%|
Lens F number Horizontal 1/2 FOV (degrees) Diagonal 1/2 FOV (degrees) Optical distortion (negative preferred) TV distortion MTF at 80 cy/mm On-axis MTF Horizontal field of view MTF Diagonal field of view MTF
T and S > 55% T>45% S>45% T>35% S>35%
Table 3.
Storage Functional
Temperature range
-40 to +85 C -30 to +70 C -25 to +55 C +5 to +30 C
Normal operating Optimal operating
3/7
VS6724 Figure 3. Outline drawing - Socket option
1 2 + 0.10 8.00 - 0.05 A 3.84 3.45 0.10 3 4 5 6 7 8
5.55 0.10 A
1 .4
B
7 .0
0 .8
B
C 7.65 at A
C
D
2.20 0.10
D
A
1.55 0.10
E
C
C (32 : 1)
Tolerances, unless otherwise stated
Interpret drawing per BS308, 3RD Angle Projection Material All dimensions in mm This drawing is the property of STMicroelectronics and will not be copied or loaned without the written permission of STMicroelectronics. Finish
Camera is compatible with SMK socket typre CLE9124-150F
E
REV. 1 2
DESCRIPTION Draft version for comment, 1st release under7976351 Updated to give compatibility with CLE9124-150F socket
DATE 03/04/2006 24/04/2006
F
Linear 0 Place Decimals 0 0.10 1 Place Decimals 0.0 0.07 2 Place Decimals 0.00 0.05 Angular 0.25 degrees Diameter +0.10/-0.00 Position 0.10 Surface Finish 1.6 microns
All dimensions in mm
Do Not Scale
Scale
F
STMicroelectronics
Sig. Date Part No.
Drawn
7976351 6
Home, Personal & Communications Sector Title 724 Camera Outline Sheet
Socket version
1 of 2
1
2
3
7
8
Figure 4.
Outline drawing - Socket option
1 2 0.90 0.05 0.70 0.03 2.64 @ datunm A 3 4 5 6 7 8 Rev 1 4.40 @ datum A
A
A
B
5 6 .7
B
3 .5 2 @ d a tu m A
H (40 : 1) 6 min.
0 .7 0 ty p
C
1.10
2.00 typ 1.30 0.90 Pin 18
Pin 1 Top Of Scene
7.88
6 8 .0 4 4 .1
C
D 3.50 3.05
H
A
D
Pin 6
Pin 1
Pad Layout
Tolerances, unless otherwise stated
Linear 0 Place Decimals 0 1.0 1 Place Decimals 0.0 0.10 2 Place Decimals 0.00 0.03 Angular 0.25 degrees Diameter +0.10/-0.00 Position 0.10 Surface Finish 1.6 microns
Pin 24 Viewning cone and pyramid dimensions All dimensions are maximums
All dimensions in mm
Finish Sig. Date Part No.
Interpret drawing per BS308, 3RD Angle Projection Material All dimensions in mm This drawing is the property of STMicroelectronics and will not be copied or loaned without the written permission of STMicroelectronics.
0 .9 0 1 .8 0 2 .7 0 3 .6 0 4 .5 0 5 .4 0 6 .3 0
E
E
F
Do Not Scale
Scale
F
STMicroelectronics
Drawn
7976351 6
Home, Personal & Communication Sector Title Sheet
1
2
3
7
724 Camera Outline 8
4/7
VS6724 Figure 5.
1.20 A
Outline drawing flex option
1 2 7.10 0.30 6.45 ref 3 4 + 0.20 8.00 - 0.10 A
1.0
5
6
7
8
1.15
B
4.40
4.00 0.10
B 1.2
0.20
2.69 0.15
1.0 1.160 0.20 4.00 0.10 4.60 0.15 20.15 0.30 22.50 0.25 C
C
D
7.65 @ Datum A
REVISIONS
D
A 0.30 0.03 5.61 0.15 1.57 ref 3.96 0.15
ZONE
REV. 1 2 3 4 5
DESCRIPTION 1st release for comment Tolerances and flex position and length changed from 21.95 Polarisation tab added Sht 1, Module height revised Sht 2, top of scene rotated 90 degrees Tab rotated 90 deg. 7.63 was 7.65, Dim 1.13 added 1st Release into ADCS Dim 8.00 was +/-0.05, dim 4.60 was +/0.05
DATE 02/09/05 15/09/2005 19/09/2005 22/09/2005 26/09/2005
E
E
Tolerances, unless otherwise stated
A Interpret drawing per BS308, 3RD Angle Projection Material All dimensions in mm This drawing is the property of STMicroelectronics and will not be copied or loaned without the written permission of STMicroelectronics. Finish Sig. Date Part No.
27/09/2005 Scale
F
Linear 0 Place Decimals 0 0.10 1 Place Decimals 0.0 0.07 2 Place Decimals 0.00 0.05 Angular 0.25 degrees Diameter +0.10/-0.00 Position 0.10 Surface Finish 1.6 microns
All dimensions in mm
Do Not Scale
F
STMicroelectronics
Drawn
7899934 6
Home, Personal & Communications Sector Title 724 Camera Outline Sheet
Generic Flex Version
1 of 2
1
2
3
7
8
Figure 6.
Outline drawing flex option
1 2 3 4 5 6 7 8
Pin Out Information
A A
Top of Scene
B
C 10 11
D
1 20 E
1. GND 2. HSYNC 3. VSYNC 4. SCL 5. CLK 6. SDA 7. VDD 8. AVDD 9. PCLK 10. CE 11. DO 5 12. DO 4 13. GND 14. DO 3 15. DO 2 16. DO 1 17. DO 0 18. DO 6 19. DO 7 20. FSO
B
4.40 at datum A
68
C
A D
E Molex type 55560-0201, Board - Board conn http://www.molex.com/pdm_docs/sd/555600207_sd.pdf
Tolerances, unless otherwise stated
Interpret drawing per BS308, 3RD Angle Projection Material All dimensions in mm This drawing is the property of STMicroelectronics and will not be copied or loaned without the written permission of STMicroelectronics. Finish Sig. Date Part No.
F
Linear 0 Place Decimals 0 1.0 1 Place Decimals 0.0 0.10 2 Place Decimals 0.00 0.07 Angular 0.25 degrees Diameter +0.10/-0.00 Position 0.10 Surface Finish 1.6 microns
All dimensions in mm
Do Not Scale
Scale
F
STMicroelectronics
Drawn
7899934
Home, Personal & Communication Sector Title 624 Camera Outline Sheet
Generic Flex Version
2 of 2
1
2
3
6
7
8
5/7
Ordering information
VS6724
Ordering information
Table 4. Order codes
Package Packing
Part number VS6724P0FY
SmOP2 8.0 x 8.0 x 5.5mm FPC attach: tray packing 20-wire FPC 22mm total length, head dimensions 8.0 x 8.0 x 5.61mm SmOP2 8.0 x 8.0 x 5.5mm Socket attach: tape and reel
VS6724Q0FB
Revision history
Table 5.
Date 08-Jan-2007
Document revision history
Revision 1 Initial release. Changes
6/7
VS6724
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2007 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
7/7
|