STw5210
24-bit, 103 dB SNR audio DAC with playback time extender
Data Brief
Features
DA C 24-bit audio DAC 103 dB dynamic range for the full audio path THD -66 dB (0.0 5%) on 32 Sampling rate: 8 kHz to 48 kHz Operating mode selection: PTETM playback time extender or standard (continuous) mode SNR and consumption adjustable by register (4 steps) Supply Direct connection to the battery (2.7 V to 4.8 V) thanks to integrated power management I/O supply: 1.62 V to 3.6 V Power consumption Stand-by: 1 W Playback: 44 mW for 103 dB SNR, 29 mW for 94 dB SNR PTETM function Integrated programmable PTETM memory to store up to 100 ms of music (5120 x 24-bit stereo words). Empty PTETM memory detection pin Auto-reset interrupt Inputs I2S digital input up to 50 MHz (in PTETM mode) Stereo single ended or differential analog input Clock 32 kHz only needed in PTETM mode System clock input (13 MHz, 19.2 MHz, 26 MHz and 38.4 MHz) for standard (continuous) mode Internal PLL
VQFPN-44 7x7x1mm 0.5mm pitch
TFBGA-40 4x4x1.2mm 0.5mm pitch
WLCSP-36 2.6x2.6x0.6mm 0.4mm pitch
Analog output drivers Stereo headset amplifier - `True ground' output amplifier (no coupling capacitor). - 2x50 mW on 32 and 2x80 mW on 16 - 66 dB programmable gain - Plug detection, click/pop suppression, independent right and left channel shutdown control Stereo differential line out RoHS (lead-free) packages
Description
The STw5210 is a 24-bit high performance DAC for mobile handset application with 103 dB dynamic range for the whole audio path. It embeds an innovative PTETM function that reduces drastically the whole application power consumption. In this mode, the music is played back autonomously, while the whole system is switched to power saving condition. The IC is then driven by the 32 kHz clock only. The device can be used also in a conventional way (continuous mode) and be driven by the system clock. STw5210 is very easy to integrate and thanks to its embedded power management, it can be directly connected to the battery. The device foot print is very small as the EBOM is reduced to a few components. The 50 mW headset amplifier is of "True-ground" type (no coupling capacitor) and no additional quartz is required in PTETM mode, when the PLL is driven by the 32 kHz frequency.
January 2008
Rev 1
1/3
www.st.com
3
For further information contact your local STMicroelectronics sales office.
Block diagram
STw5210
1
Block diagram
Figure 1. STw5210 block diagram
2
Ordering information
Table 1. Order codes
Package TFBGA40
(1)
Part number STW52100K/HK STW52100KT/HF STW521062/HF STW521062T/HF STW521025T/LF
1. ECOPACK package
Packing Tray Tape and reel Tray Tape and reel
4 mm x 4 mm x 1.2mm, pitch 0.5 mm
TFBGA40(1) 4 mm x 4 mm x 1.2mm, pitch 0.5 mm VQFPN44(1) VQFPN44(1) WLCSP36(1) 7 mm x 7 mm x 1 mm, pitch 0.5 mm 7 mm x 7 mm x 1 mm, pitch 0.5 mm
2.6 mm x 2.6 mm x 0.6 mm, pitch 0.4 mm Tape and reel
3
Revision history
Table 2.
Date 24-Jan-2008
Document revision history
Revision 1 Initial release. Changes
2/3
STw5210
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
3/3
|